With the help of the logger, the log entries of drives can be collected and displayed at a central location and saved in the Logic Builder project at a later time. The log entries are displayed in the register card of the respective drive.
The register card
is displayed for every drive between the register cards and .The Logger is activated via a button (Entry in the context menu. During the loading procedure, a progress bar shows the status bar and the status information.
) on the register card or via the correspondingThe individual log entries are color-coded according to their respective diagnostic class.
The online help is opened via entry in the context menu. If a log entry is selected, then the corresponding online help is displayed, based on the diagnostic number. If no log entry is selected, then the general summary of the logger is displayed in the online help.
or the correspondingThe Logger file can be saved in the context menu of the file system via entries or loaded from the file system.