The method AddLinearTrackingSystem is used to describe a pairing between a conveyor previously added to the function block (using AddConveyor) and a sensor. The result of such pairing is a new tracking system.
Once a conveyor-sensor pairing has been stored with a specific tracking ID, it is not possible to use such ID to store a new pairing since every conveyor-sensor pair must be unequivocally identified by a tracking ID in the system.
Input |
Data type |
Description |
---|---|---|
i_stData |
ST_LinearTrackingSystemData |
Structure containing the data on the linear tracking system to add. |
Output |
Data type |
Description |
---|---|---|
q_etDiag |
General library-independent statement on the diagnostic. A value unequal to GD.ET_Diag.Ok corresponds to a diagnostic message. |
|
q_etDiagExt |
ET_DiagExt |
POU-specific output on the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Diagnostic message |
q_sMsg |
STRING[80] |
Event-triggered message that gives more detailed information on the diagnostic state. |
q_etDiag |
q_etDiagExt |
Enumeration value of q_etDiagExt |
Description |
---|---|---|---|
Ok |
Ok |
0 |
Ok |
ExecutionAborted |
MaxNumberOfTrackingSystemsExceeded |
146 |
The maximum number of configurable tracking systems has been reached. |
InputParameterInvalid |
ConveyorIdUnknown |
133 |
A provided conveyor ID is invalid. |
InputParameterInvalid |
InterfaceInvalid |
122 |
A provided interface is invalid. |
InputParameterInvalid |
OrientationConventionInvalid |
38 |
Invalid orientation convention. |
InputParameterInvalid |
TrackingIdDuplicated |
147 |
A tracking system already exists with the same ID. |
InputParameterInvalid |
TrackingIdInvalid |
104 |
The tracking ID is invalid. |
InputParameterInvalid |
TrackingNameInvalid |
148 |
The name assigned to a tracking system is invalid. |
InputParameterInvalid |
VelocitySourceInvalid |
102 |
The velocity source is invalid. |
Enumeration name: |
ConveyorIdUnknown |
Enumeration value: |
133 |
Description: |
A provided conveyor ID is invalid. |
Issue |
Cause |
Solution |
---|---|---|
A linear tracking system has not been added to the list. |
The function block does not contain a configured conveyor with the value provided by i_stData.etConveyorId. |
Ensure to provide the ID of a conveyor previously configured with the method AddConveyor. |
Enumeration name: |
InterfaceInvalid |
Enumeration value: |
122 |
Description: |
A provided interface is invalid. |
Issue |
Cause |
Solution |
---|---|---|
A linear tracking system has not been added to the list. |
i_stData.ifVelocitySource does not contain a valid interface. |
Ensure to provide a valid interface. |
Enumeration name: |
MaxNumberOfTrackingSystemsExceeded |
Enumeration value: |
146 |
Description: |
The maximum number of configurable tracking systems has been reached. |
Issue |
Cause |
Solution |
---|---|---|
A linear tracking system has not been added to the list. |
It is not possible to add a new tracking system since the maximum number of tracking systems has been reached. |
Ensure not to add more than ROB.Gc_udiMaxNumberOfTrackingSystems tracking systems to the function block. |
Enumeration name: |
Ok |
Enumeration value: |
0 |
Description: |
Success |
Status message: A linear tracking system has been successfully added to the list.
Enumeration name: |
OrientationConventionInvalid |
Enumeration value: |
38 |
Description: |
Invalid orientation convention. |
Issue |
Cause |
Solution |
---|---|---|
A linear tracking system has not been added to the list. |
i_stLinearTrackingSystemData. stConveyorToSensorPose.etOrientationConvention contains an invalid orientation convention value. |
Ensure that the orientation convention has one of the following values:
|
Enumeration name: |
TrackingIdDuplicated |
Enumeration value: |
147 |
Description: |
A tracking system already exists with the same ID. |
Issue |
Cause |
Solution |
---|---|---|
A linear tracking system has not been added to the list. |
The function block already contains a tracking system with the same ID. |
Ensure that every ID assigned to the tracking systems is unique. |
Enumeration name: |
TrackingIdInvalid |
Enumeration value: |
104 |
Description: |
The tracking ID is invalid. |
Issue |
Cause |
Solution |
---|---|---|
A linear tracking system has not been added to the list. |
i_stData.etTrackingSystemId contains an invalid value. |
Ensure that the tracking system ID is in the range ROB.ET_CoordinateSystem.Tracking1...ROB.ET_CoordinateSystem.Tracking30. |
Enumeration name: |
TrackingNameInvalid |
Enumeration value: |
148 |
Description: |
The name assigned to a tracking system is invalid. |
Issue |
Cause |
Solution |
---|---|---|
A linear tracking system has not been added to the list. |
i_stData.sName contains an empty string or a tracking system with the same has already been |
|
Enumeration name: |
VelocitySourceInvalid |
Enumeration value: |
102 |
Description: |
The velocity source is invalid. |
Issue |
Cause |
Solution |
---|---|---|
A linear tracking system has not been added to the list. |
i_stData.ifVelocitySource does not contain a valid velocity source interface. |
|