Type: |
Function block |
Available as of: |
V1.7.3.0 |
Inherits from: |
- |
Implements: |
- |
This chapter provides information on:
The function block FB_SendVisionDataServer sends a specific vision protocol. The protocol is created by the function block. The data to be sent can be added by using the methods of the function block.
Input |
Data type |
Description |
---|---|---|
i_xEnable |
BOOL |
A rising edge FALSE -> TRUE activates the POU, a falling edge TRUE -> FALSE deactivates the POU. A deactivated POU does not execute any action. |
i_xDiagQuit |
BOOL |
A rising edge FALSE -> TRUE cancels an active exception of the POU. |
Output |
Data type |
Description |
---|---|---|
q_xActive |
BOOL |
TRUE: The POU is active. If the output is TRUE while the i_xEnable is deactivated, the POU must first terminate its ongoing processing before transitioning this output to FALSE. FALSE: The POU is inactive |
q_xReady |
BOOL |
TRUE: The POU is ready to operate and can accept user commands. FALSE: The function block is not ready to accept user commands. |
q_etDiag |
ET_DiagExt |
POU-specific output on the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Diagnostic message |
q_etDiagExt |
ET_DiagExt |
POU-specific output on the diagnostic. q_etDiag = GD.ET_Diag.Ok -> Status message q_etDiag <> GD.ET_Diag.Ok -> Diagnostic message |
q_sMsg |
STRING[80] |
Event-triggered message that gives more detailed information on the diagnostic state. |
q_xClientConnected |
BOOL |
Indicates if there is a connected client. |
q_etDiag |
q_etDiagExt |
Enumeration value of q_etDiagExt |
Description |
---|---|---|---|
Ok |
Ok |
0 |
Ok. |
ConfigurationFailed |
ConfigurationInvalid |
16 |
Configuration invalid. |
ExecutionAborted |
AddressInUse |
18 |
Address is in use. |
CertificateFailureServer |
73 |
The certificate is not valid; TCP-Server. |
|
CertificateNotFound |
72 |
The certificate could not be found. |
|
CertificateNoKey |
76 |
No private key is available. |
|
ConnectionRefused |
3 |
The connection has been refused. |
|
InitTlsContextFailed |
75 |
Too many sockets are used. |
Enumeration name: |
AddressInUse |
Enumeration value: |
18 |
Description: |
Duplicate address. |
Issue |
Cause |
Solution |
---|---|---|
The address/port is already used. |
The IP address / port combination is not unique. |
Verify that the combination of IP address and port is unique and not used by another client. |
Enumeration name: |
CertificateFailureServer |
Enumeration value: |
73 |
Description: |
The certificate is not valid; TCP-Server. |
Issue |
Cause |
Solution |
---|---|---|
The certificate is not valid. |
The certificate is not stored in Trusted Certificate. |
Move the certificate from Quarantined Certificate to Trusted Certificate and reboot the controller. For further information refer to Handling the TLS-Certification or in the Security Screen ( ) in the Online Help. |
Enumeration name: |
CertificateNotFound |
Enumeration value: |
72 |
Description: |
The certificate could not be found. |
Issue |
Cause |
Solution |
---|---|---|
The certificate is not found on the controller. |
An incorrect name for the certificate was selected. |
Ensure that the correct name is selected in Certificate Name. |
Enumeration name: |
CertificateNoKey |
Enumeration value: |
76 |
Description: |
No private key is available. |
Issue |
Cause |
Solution |
---|---|---|
No private key is available. |
The certificate has no private key. |
Use a certificate with a private key or the default certificate. |
Enumeration name: |
ConfigurationInvalid |
Enumeration value: |
16 |
Description: |
The configuration is invalid. |
Issue |
Cause |
Solution |
---|---|---|
The configuration is invalid. |
No Configuration method has been successfully called. |
Ensure that the Configuration method that was used, (ConfigurationTls() or ConfigurationNoTls() ), was called successfully before enabling the FB_ReceiveVisionDataServer. |
Enumeration name: |
InitTlsContextFailed |
Enumeration value: |
75 |
Description: |
Too many sockets are used. |
Issue |
Cause |
Solution |
---|---|---|
Too many sockets are used, only 10 sockets are available. |
Too many sockets for TCP-connection are open. |
Ensure that not more than 10 sockets are used. 10 sockets are valid for the entire controller. If other connections are used, ensure these connections are closed correctly. |
Enumeration name: |
Ok |
Enumeration value: |
0 |
Description: |
Success |
Status message: Reading the data was successful.
Name |
Description |
---|---|
ClearVisionData |
Clear vision data and prepare the function block to receive new data. |
ConfigurationTLS |
Configure the IP address and port of the server, and set the TLS settings. |
ConfigurationNoTLS |
Configure the IP address and port of the server. |
RegisterLoggerPoint |
Register the function block FB_ReceiveVisionData to the . |
Send |
Send the protocol of vision data, set by SetHeader(...), SetNextProduct(...), and SetAdditionalString(...). |
SetAdditionalString |
Add an additional string to the vision protocol. |
SetHeader |
Set the data for the header of the vision protocol. |
SetNextProduct |
Set the data of one product. |