FUNCTION_BLOCK SMC_Interpolator2Dir_SlowTask
This FB is used for generating the reversed-path. It has been split off from SMC_Interpolator2Dir in order to be called from a task with lower priority.
InOut:
|
Scope
|
Name
|
Type
|
Initial
|
Comment
|
Inout
|
ipo2d
|
SMC_Interpolator2Dir
|
|
SMC_Interpolator2Dir-instance.
|
Input
|
dAngleTol
|
LREAL
|
0
|
Angle tolerance for backward path. Typically the same as angle tolerance of SMC_CheckVelocities.
|
nSizeOutQueue
|
UDINT
|
|
This variable contains the size of the data buffer the backward path shall be stored in. This buffer must be large enough to hold the complete path.
|
pbyBufferOutQueue
|
POINTER TO BYTE
|
|
Pointer to the first byte of the memory area that is allocated for the backward path.
|
|