The following figure shows colors of the TM5 components:
1 Sercos III Bus Interface TM5NS31
2 TM5 System I/O Modules
3 TM5 System Compact I/O Modules
Two colors are used for the four components of a Sercos III Bus Interface:
White for the:
Sercos III Bus Interface bus base and,
Sercos III Bus Interface module.
Gray for the:
Interface Power Distribution Module (IPDM) and,
associated terminal block.
For modules other than the Compact I/O, an assembled TM5 module (referred to as a slice) is composed of a bus base, an electronic module, and a terminal block. Each slice of the TM5 System is color coded for improved identification.
Different colors are used for the modules:
White
Gray
Black
Red
The color of a slice is defined by a combination of:
Input or output voltage,
Functionality.
The following table gives the colors of the different types of slices:
Voltage |
Functionality |
White |
Gray |
Black |
---|---|---|---|---|
24 Vdc |
I/Os |
X |
– |
– |
Power distribution |
– |
X |
– |
|
TM5 bus transmission |
X |
– |
– |
|
TM5 bus reception |
– |
X |
– |
|
100...240 Vac |
I/Os |
– |
– |
X |
24 Vdc / 230 Vac |
Relay |
– |
– |
X |
DANGER | |
---|---|