The TM5 accessories include the following:
1 Left and right bus base locking plates
2 Electronic module locking clip
3 Terminal locking clip
4 Plain text cover holder
5 Legend strips
6 Label tab
The bus base locking plate helps protect the TM5 bus exposed contacts on either the right and/or the left side of the TM5 system configuration:
Reference |
Description |
|
---|---|---|
TM5ACLPL10 |
10 left bus base locking plates |
![]() |
TM5ACLPR10 |
10 right bus base locking plates |
You must use the bus base locking plate to help avoid damage to the TM5 during installation from electrostatic discharge.
NOTICE | |
---|---|
The locking clip helps to securely lock the electronic module to the bus base:
Reference |
Description |
---|---|
TM5ACADL100 |
Locking clip (x100) ![]() |
The terminal locking clip helps to secure the terminal block to the electronic module:
Reference |
Description |
---|---|
TM5ACTLC100 |
Terminal locking clip (x100) ![]() |
The label tabs are used for:
The following table gives you the references of the three colored label tabs:
Reference |
Description |
|
---|---|---|
TM5ACLITW1 |
White label tabs, for 16 modules |
![]() |
TM5ACLITR1 |
Red label tabs, for 16 modules |
|
TM5ACLITB1 |
Blue label tabs, for 16 modules |
The following labeling tool is needed for installing the label tabs, and the coding system between the connectors and the electronic modules:
Reference |
Description |
---|---|
TM5ACLT1 |
Labeling insert tool for label tabs ![]() 1 Double-width cutters 2 Single-width cutters |
In addition to the label tabs, the cover holder allows plain text labeling. The plain text cover holder is attached to the terminal locking clip:
Reference |
Description |
|
---|---|---|
TM5ACTCH100 |
Plain text cover holder (x100) |
![]() |
TM5ACTLS100 |
Legend strip for cover holder (x100) |
The TM5 bus expansion cable is used between Transmitter and Receiver modules for TM5 data bus:
Reference |
Description |
---|---|
TCSXCNNXNX100 |
Expansion bus cable 100 m (328 ft) ![]() |
Refer to Modicon TM5 Transmitter and Receiver Modules Hardware Guide for connections.
The TM2XMTGB Grounding Plate is an accessory used in the TM5 grounding step of the TM5 System installation:
Reference |
Description |
---|---|
TM2XMTGB |
Grounding Plate ![]() |
WARNING | |
---|---|