The TM5SPDD12F CDM provides 12 x 24 Vdc terminal connections from the 24 Vdc I/O power segment, which opens up additional wiring possibilities for sensors and actuators.
The module is equipped with an exchangeable fuse between the 24 Vdc potential on the terminal block and the 24 Vdc of the 24 Vdc I/O power segment. The status of the fuse is available with the status LEDs and in the I/O mapping tab of the software.
The table below gives you the main characteristics of the TM5SPDD12F electronic module:
Main Characteristics |
||
---|---|---|
Power supply source |
24 Vdc I/O power segment |
|
Type of common connections |
0 Vdc |
24 Vdc |
Number of common connections |
0 |
12 |
The following figure shows a slice with the TM5SPDD12F:
Number |
Model Number |
Description |
Color |
---|---|---|---|
1 |
TM5ACBM11 or TM5ACBM15 |
Bus base Bus base with address setting |
White White |
2 |
TM5SPDD12F |
Electronic module |
White |
3 |
TM5ACTB12 |
Terminal block, 12-pin |
White |
The following figure shows the TM5SPDD12F status LEDs:
The table below describes the TM5SPDD12F status LEDs:
LEDs |
Color |
Status |
Description |
---|---|---|---|
r |
Green |
Off |
Module supply not connected |
Single flash |
Reset state |
||
Flashing |
Preoperational state |
||
On |
RUN state |
||
e |
Red |
Off |
Ok or no power supply |
On |
Detected error or reset state |
||
Single Flash |
Fuse is blown or missing |
||
e+r |
Steady red / single green flash |
Invalid firmware |