Introduction
This section gives the TM5SPDG6D6F module characteristics.
See also Environmental Characteristics.
DANGER
|
|
FIRE HAZARD
-
Use only the correct wire sizes for the maximum current capacity of the I/O channels and power supplies.
-
For relay output (2 A) wiring, use conductors of at least 0.5 mm2 (AWG 20) with a temperature rating of at least 80 °C (176 °F).
-
For common conductors of relay output wiring (7 A), or relay output wiring greater than 2 A, use conductors of at least 1.0 mm2 (AWG 16) with a temperature rating of at least 80 °C (176 °F).
Failure to follow these instructions will result in death or serious injury.
|
WARNING
|
|
UNINTENDED EQUIPMENT OPERATION
Do not exceed any of the rated values specified in the environmental and electrical characteristics tables.
Failure to follow these instructions can result in death, serious injury, or equipment damage.
|
General Characteristics
The following table shows the general characteristics of the TM5SPDG6D6F electronic module:
General Characteristics
|
Rated power supply voltage
Power supply source
|
0 Vdc and 24 Vdc
Connected to the 24 Vdc I/O power segment.
|
Status indicators
|
Operating state, module status
|
24 Vdc I/O power segment current draw
|
6300 mA maximum
|
TM5 power bus 5 Vdc current draw
|
24 mA
|
Power dissipation
|
1.27 W maximum
|
Weight
|
25 g (0.9 oz)
|
ID code
|
9855 dec
|
Common Characteristics
The following table shows the common characteristics of the TM5SPDG6D6F electronic module:
Common Characteristics
|
Rated output voltage
|
0 Vdc and 24 Vdc from the 24 Vdc I/O power segment
|
Protection
|
Integrated fuse type T slow-blow 6.3 A 250 V exchangeable
|