Safety Logic Controller Description

Description

The LED indicators, buttons and switches are integrated to operate the Safety Logic Controller.

The following figure presents the operating and connection elements:

Description

Function

1

Confirmation button

Confirming a Function

2

Selection switch

Description of the Selection Switch Functions

3

Logic processor

Logic Processor LED indicators

4

Sercos III interface

Sercos III interface

5

Integrated power supply

Integrated Power Supply

6

Sercos address switches

Sercos Address

7

Terminal block for Safety Logic Controller power supply

Safety-Related Terminal Block Presentation

8

Sercos III connection with 2 x RJ45

Sercos III RJ45 Ports

9

Memory key slot

Safety Logic Controller Memory Key

10

QR Code

Scanning the QR Code opens the product specific Schneider Electric website.

These components enable you to perform the following operations:

  • confirm the module replacement

  • confirm the firmware update

  • confirm the memory key replacement, including a possible transfer of module configuration from the previous memory key

  • support for the replacement of Safety Logic Controller

For more information refer to the Modicon TM5 Safety Logic Controller TM5CSLC•00FS Hardware Guide.