This manual describes the Safety Logic Controllers SLC100 Sercos III (TM5CSLC100FS), SLC200 Sercos III (TM5CSLC200FS), SLC300 Sercos III (TM5CSLC300FS) and SLC400 Sercos III (TM5CSLC400FS). These controllers help you to achieve the safety requirements codified in the IEC 61508 standard. The present document also provides part descriptions, specifications and wiring diagrams.
Schneider Electric takes no responsibility for the solutions adopted by you or any customer concerning the circuits, the electrical schematics, and the chosen configuration parameters of the application. The implemented circuits and electrical diagrams and the choice of the system configuration parameter values, including those of TM5CSLC100FS, TM5CSLC200FS and TM5CSLC300FS, TM5CSLC400FS, are fully under your control and responsibility.
This document has been updated for the release of EcoStruxureTM Machine Expert V2.1.
The technical characteristics of the devices described in the present document also appear online. To access the information online, go to the Schneider Electric home page at www.se.com.
The characteristics that are described in the present document, as well as those described in the documents included in the Related Documents section below, can be found online. To access the information online, go to the Schneider Electric home page www.se.com/ww/en/download/.
The characteristics that are described in the present document should be the same as those characteristics that appear online. In line with our policy of constant improvement, we may revise content over time to improve clarity and accuracy. If you see a difference between the document and online information, use the online information as your reference.
Document title |
Reference |
---|---|
Modicon TM5/TM7 I/O Safety Modules Hardware Guide |
|
PacDrive TM5 / TM7 Safety Flexible System, System Planning and Installation Guide |
|
Safe Logic Controller TM5CSLCx00FS for PacDrive, Device Objects and Parameters Guide |
EIO0000003541 (ENG); EIO0000003542 (GER) |
Safe Logic Controller TM5CSLCx00FS for M262, Device Objects and Parameters Guide |
EIO0000003877 (ENG); EIO0000003878 GER); EIO0000003879 (FRE); EIO0000003880 (ITA); EIO0000003882 (SPA); EIO0000003881 (CHS) |
Modicon M262 Logic/Motion Controller, Programming Guide |
|
How to Configure the Firewall for PacDrive LMC Controllers, User Guide |
EIO0000004198 (ENG); EIO0000004199 (GER) |
EcoStruxure Machine Expert - CommonToolbox, Library Guide |
EIO0000004220 (FRE); EIO0000004221 (GER); EIO0000004222 (SPA); EIO0000004223 (ITA); EIO0000004224 (CHS) |
M262 Embedded Safety - Integration Guide |
EIO0000003921 (ENG); EIO0000003923 (FRE); EIO0000003922 (GER); EIO0000003926 (SPA); EIO0000003924 (ITA); EIO0000003925 (CHS) |
Safe Logger for EcoStruxure Machine Expert - Safety User Guide |
EIO0000002596 (ENG); EIO0000002597 (GER); EIO0000004361 (ITA) |
SlcRemoteController - Library Guide |
EIO0000002149 (ENG); EIO0000002150 (GER); EIO0000003939 (FRE); EIO0000003940 (ITA); EIO0000003942 (SPA); EIO0000003941 (CHS) |
Cybersecurity Guidelines for EcoStruxure Machine Expert, Modicon and PacDrive Controllers and Associated Equipment, User Guide |
You can download these technical publications, the present document and other technical information from our website www.se.com/en/download/.
DANGER | |
---|---|
DANGER | |
---|---|
WARNING | |
---|---|
1 For additional information, refer to NEMA ICS 1.1 (latest edition), "Safety Guidelines for the Application, Installation, and Maintenance of Solid State Control" and to NEMA ICS 7.1 (latest edition), "Safety Standards for Construction and Guide for Selection, Installation and Operation of Adjustable-Speed Drive Systems" or their equivalent governing your particular location.
WARNING | |
---|---|
The Safety Logic Controller system is built to the following safety integrity levels: SIL 3 according to EN/IEC 61508, SILcl 3 according to EN/IEC 62061, in accordance with the applicable standards. However, the definitive SIL and PL of the application depends on the number of safety components, their parameters, and the connections that are made, as per the risk analysis.
The module must be configured in accordance with the application-specific risk analysis and all the applicable standards.
Pay particular attention in conforming to any safety information, different electrical requirements, and normative standards that would apply to your adaptation.
WARNING | |
---|---|
For reasons of Internet security, for those devices that have a native Ethernet connection, TCP/IP forwarding is disabled by default. Therefore, you must manually enable TCP/IP forwarding. However, doing so may expose your network to possible cyberattacks if you do not take additional measures to protect your enterprise. In addition, you may be subject to laws and regulations concerning cybersecurity.
WARNING | |
---|---|
Consult the Schneider Electric Cybersecurity Best Practices for additional information.
The technical terms, terminology, symbols and the corresponding descriptions in this manual, or that appear in or on the products themselves, are generally derived from the terms or definitions of international standards.
In the area of functional safety systems, drives and general automation, this may include, but is not limited to, terms such as safety, safety function, safe state, fault, fault reset, malfunction, failure, error, error message, dangerous, etc.
Among others, these standards include:
Standard |
Description |
---|---|
IEC 61131-2:2007 |
Programmable controllers, part 2: Equipment requirements and tests. |
ISO 13849-1:2015 |
Safety of machinery: Safety related parts of control systems. General principles for design. |
EN 61496-1:2013 |
Safety of machinery: Electro-sensitive protective equipment. Part 1: General requirements and tests. |
ISO 12100:2010 |
Safety of machinery - General principles for design - Risk assessment and risk reduction |
EN 60204-1:2006 |
Safety of machinery - Electrical equipment of machines - Part 1: General requirements |
ISO 14119:2013 |
Safety of machinery - Interlocking devices associated with guards - Principles for design and selection |
ISO 13850:2015 |
Safety of machinery - Emergency stop - Principles for design |
IEC 62061:2015 |
Safety of machinery - Functional safety of safety-related electrical, electronic, and electronic programmable control systems |
IEC 61508-1:2010 |
Functional safety of electrical/electronic/programmable electronic safety-related systems: General requirements. |
IEC 61508-2:2010 |
Functional safety of electrical/electronic/programmable electronic safety-related systems: Requirements for electrical/electronic/programmable electronic safety-related systems. |
IEC 61508-3:2010 |
Functional safety of electrical/electronic/programmable electronic safety-related systems: Software requirements. |
IEC 61784-3:2016 |
Industrial communication networks - Profiles - Part 3: Functional safety fieldbuses - General rules and profile definitions. |
2006/42/EC |
Machinery Directive |
2014/30/EU |
Electromagnetic Compatibility Directive |
2014/35/EU |
Low Voltage Directive |
In addition, terms used in the present document may tangentially be used as they are derived from other standards such as:
Standard |
Description |
---|---|
IEC 60034 series |
Rotating electrical machines |
IEC 61800 series |
Adjustable speed electrical power drive systems |
IEC 61158 series |
Digital data communications for measurement and control – Fieldbus for use in industrial control systems |
Finally, the term zone of operation may be used in conjunction with the description of specific hazards, and is defined as it is for a hazard zone or danger zone in the Machinery Directive (2006/42/EC) and ISO 12100:2010.