// function reDo() { if (innerWidth != origWidth || innerHeight != origHeight) location.reload(); } if ((parseInt(navigator.appVersion) == 4) && (navigator.appName == "Netscape")) { origWidth = innerWidth; origHeight = innerHeight; onresize = reDo; } onerror = null; //]]>

Information About Installation

Proceed with care during the following steps in order to help to prevent the following points:

  • Injuries and material damage

  • Incorrect installation and programming of components

  • Incorrect operation of components

  • Use of non-authorized cables or modified components

For further Information, refer to Hazard Information.