// function reDo() { if (innerWidth != origWidth || innerHeight != origHeight) location.reload(); } if ((parseInt(navigator.appVersion) == 4) && (navigator.appName == "Netscape")) { origWidth = innerWidth; origHeight = innerHeight; onresize = reDo; } onerror = null; //]]>
Dimen-sion |
Description |
Unit |
Robot type |
||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
VRKP0 |
VRKP0•••••••E00 |
VRKP1 |
VRKP1•••••••E00 |
VRKP2 |
VRKP4 |
VRKP5 |
VRKP6 |
VRKP6•••••••E00 |
|||
A |
Minimum length |
mm (in) |
326.8 (12.9) |
381.8 (15) |
390.2 (15.4) |
444 (17.5) |
458.4 (18) |
610.4 (24) |
686.4 (27) |
766.4 (30.2) |
842.4 (33) |
B |
Stroke |
mm (in) |
147 (5.8) |
202 (8) |
210.4 (8.3) |
264.2 (10.4) |
278.6 (11) |
430.6 (17) |
506.6 (20) |
586.6 (23) |
662.6 (26) |