Robot VRKT3•••NC

Mechanical and Electrical Data

Category

Parameter

Unit

VRKT3M0FNC00000

VRKT3M1FNC00000

VRKT3L0FNC00000

General data

Rated payload

kg (lb)

10 (22)

Maximum payload

kg (lb)

35 (77)(2)

50 (110)(2)

35 (77)(2)

Maximum velocity

m/s (ft/s)

6 (19.7)

5.8 (19)

6 (19.7)

Maximum acceleration(1) for 1 kg (2.2 lb)

m/s2 (ft/s2)

62 (203)

55 (180)

62 (203)

Maximum acceleration(1) for 10 kg (22 lb)

m/s2 (ft/s2)

41 (135)

38 (125)

41 (135)

Maximum acceleration(1) for over 10 kg (22 lb)

m/s2 (ft/s2)

(2)

Number of axes

2

Position repeatability (ISO 9283)

mm (in)

Position: 0.1 (0.0039)

Electrical data

Mains voltage - 3-phase

Vac

maximum 480(3)

Control voltage (with brake)

Vdc

+24 (-10…+6%)

+24 (-20… +25%)

Motor main axes

MH31002P02F2200

MH31003P02F2200

ILM1003P02F0000

Power consumption for a typical pick-and-place cycle with 10 kg (22 lb)

kW (hp)

0.85 (1.14)

Mechanical data

Installation type

Ceiling installation

Protection class for moving parts

IP64

Basic protection class

IP64

Housing type

Compact

Working area

Height x width

mm (in)

380 x 1000 (15 x 39)

480 x 719 (19 x 28.3)

Weight

kg (lb)

60 (132)

65 (143)

65 (143)

Noise level

dB(A)

< 70

Material

Stainless steel, aluminum, FPM, EPDM

(1) For a load mounted centrally underneath the flange and a distance of maximum 100 mm (3.9 in) between flange and mass center of gravity.

(2) Loads are subject to restrictions that are application-specific. For more information, contact your local Schneider Electric service representative.

(3) For further information, refer to Lexium 52 Hardware Guide or Lexium 62 Hardware Guide. The maximum 480 Vac is the mains voltage of the Lexium 52 Drive or the Lexium 62 Power Supply.