IF_RobotConfigurationAdvanced - ExtendConnectedPath (Method)

Overview

Type:

Method

Available as of:

V2.1.0.0

This chapter provides information on:

Task

Allowing to add more than 100 segments to a connected path.

Description

There is a maximum number of linear segments, circular segments, spline segments, zone segments, and connected paths defined.

For applications with more than 100 segments describing bent paths, this can provoke the diagnostic message ET_DiagExt.NoMoreSegmentsAvailable, ET_DiagExt.NoMoreZonesAvailable or ET_DiagExt.NoMoreConnectedPathsAvailable.

Therefore, a segment buffer is implemented to be able to add more than 100 segments to a connected path. In this buffer, already executed segments are deleted.

To be able to, for example, to stop on the path and jog backwards, the minimum number of segments that have to be available for jogging backwards can be defined (i_udiMinAvailableSegments).

The feature can be configured at any time by calling this method, independent of IF_RobotConfiguration.xConfigDone.

The feature can be configured only once. It cannot be reconfigured after it has been configured successfully.

Interface

Input

Data type

Description

i_udiMinAvailableSegments

UDINT

Minimum number of segments that have to be available (for example for jogging backwards).

Value range: 1...99

Output

Data type

Description

q_etDiag

GD.ET_Diag

General, library-independent statement on the diagnostic.

A value not equal to GD.ET_Diag.Ok corresponds to a diagnostic message.

q_etDiagExt

ET_DiagExt

POU-specific output on the diagnostic.

q_etDiag = GD.ET_Diag.Ok -> Status message

q_etDiag <> GD.ET_Diag.Ok ->Diagnostic message

q_sMsg

STRING[80]

Event-triggered message that gives additional information on the diagnostic state.

Diagnostic Messages

q_etDiag

q_etDiagExt

Enumeration value

Description

OK

Ok

0

Ok

ExecutionAborted

AlreadyConfigured

7

The feature is already configured.

ExecutionAborted

ExternalPositionSourceConfigured

205

The external position source is configured.

InputParameterInvalid

MinAvailableSegmentsRange

182

The feature was not configured successfully.

AlreadyConfigured

Enumeration name:

AlreadyConfigured

Enumeration value:

7

Description:

The feature is already configured.

The feature can be configured only once. It cannot be reconfigured after it has been configured successfully.

ExternalPositionSourceConfigured

Enumeration name:

ExternalPositionSourceConfigured

Enumeration value:

205

Description:

The external position source is configured.

Issue

Cause

Solution

Configuring the feature was unsuccessful.

An external position source for the robot components cartesian, orientation and auxiliary axes is configured.

Configuring the feature is not possible when an external position source for the robot components is configured.

Do not configure the feature.

MinAvailableSegmentsRange

Enumeration name:

MinAvailableSegmentsRange

Enumeration value:

182

Description:

The feature was not configured successfully.

Issue

Cause

Solution

-

The value transferred to input i_udiMinAvailableSegments is outside the valid range.

At the input i_udiMinAvailableSegments, a value in the range of 0 to 99 must be transferred.

Ok

Enumeration name:

Ok

Enumeration value:

0

Description:

Ok

The feature was configured successfully.