IF_RobotConfiguration - GetTrackingSource (Method)

Overview

Type:

Method

Available as of:

V3.6.5.0

This chapter provides information on:

Task

Get the interface to a configured tracking source of the robot.

Description

With the method GetTrackingSource a configured tracking source can be read.

If the tracking source transferred at the input i_etName is configured, the interface IF_TrackingSource of this tracking source is returned.

In case the tracking source is not configured, an empty interface is returned with a corresponding diagnostic message.

Interface

Input

Data type

Description

i_etName

ET_CoordinateSystem

Specifies which tracking source to be read.

Valid values are ET_CoordinateSystem.Tracking1… ET_CoordinateSystem.Tracking30 .

Output

Data type

Description

q_etDiag

GD.ET_Diag

General, library-independent statement on the diagnostic.

A value not equal to GD.ET_Diag.Ok corresponds to a diagnostic message.

q_etDiagExt

ET_DiagExt

POU-specific output for the diagnostic.

q_etDiag = ET_Diag.Ok -> Status message

q_etDiag <> ET_Diag.Ok -> Diagnostic message

q_sMsg

STRING[80]

Event-triggered message that gives additional information on the diagnostic state.

q_ifSource

IF_TrackingSource

Interface of the tracking source.

Diagnostic Messages

q_etDiag

q_etDiagExt

Enumeration value

Description

OK

Ok

0

Ok

ExecutionAborted

ExternalPositionSourceConfigured

205

The external position source is configured.

InputParameterInvalid

CoordinateSystemInvalid

117

The coordinate system is invalid.

InputParameterInvalid

CoordinateSystemNotConfigured

172

The coordinate system is not configured.

InputParameterInvalid

TrackingSourceNotConfigured

247

The tracking source is not configured.

ExternalPositionSourceConfigured

Enumeration name:

ExternalPositionSourceConfigured

Enumeration value:

205

Description:

The external position source is configured.

Issue

Cause

Solution

Reading the configured tracking source was not successful.

The value transferred at the input i_etName is invalid.

It is not possible to read a tracking source when the robot is configured to use an external position source.

Do not read the tracking source.

CoordinateSystemInvalid

Enumeration name:

CoordinateSystemInvalid

Enumeration value:

117

Description:

The coordinate system is invalid.

Issue

Cause

Solution

Reading the configured tracking source was not successful.

The value transferred at the input i_etName is invalid.

Ensure that a valid value is transferred at the input i_etName.

Valid values are ET_CoordinateSystem.Tracking1… ET_CoordinateSystem.Tracking30.

CoordinateSystemNotConfigured

Enumeration name:

CoordinateSystemNotConfigured

Enumeration value:

172

Description:

The coordinate system is not configured.

Issue

Cause

Solution

Reading the configured tracking source was not successful.

The coordinate system is not configured.

Ensure that the tracking source was configured successfully on the robot with the configuration method IF_RobotConfiguration.AddTrackingSource before reading it.

Ok

Enumeration name:

Ok

Enumeration value:

0

Description:

Ok

The configuration of the tracking source was successful.

TrackingSourceNotConfigured

Enumeration name:

TrackingSourceNotConfigured

Enumeration value:

247

Description:

The tracking source is not configured.

Issue

Cause

Solution

Reading the configured tracking source was not successful.

The tracking system is not a tracking source.

Ensure that the tracking source was configured successfully on the robot using the IF_RobotConfiguration.AddTrackingSource configuration method before reading it.