This function is used to handle FB_RoboticModule submodules within the Update_Structs action of a node Equipment Module.
The function updates link to the RoboticModule within the module hierarchy of the template. By using this link, you can activate different modules from the template.
|
Input |
Data type |
Description |
|---|---|---|
|
i_pdwSubModuleAddInterfaces |
POINTER TO DWORD |
The address of the array in which the additional interfaces of the node are managed must be transferred to the input. |
|
i_udiSubmoduleConstant |
UDINT |
The number of the module within the node must be transferred to the input. |
|
Output |
Data type |
Description |
|---|---|---|
|
q_etDiag |
General library-independent statement on the diagnostic. A value unequal to GD.ET_Diag.Ok corresponds to a diagnostic message. |
|
|
q_etDiagExt |
POU-specific output on the diagnostic. q_etDiag = GD.ET_Diag.Ok -> Status message q_etDiag <> GD.ET_Diag.Ok -> Diagnostic message |
|
|
q_sMsg |
STRING[80] |
Event-triggered message that gives additional information on the diagnostic state. |
|
Input/Output |
Data type |
Description |
|---|---|---|
|
iq_stRoboticModuleItf |
The additional interface of the RoboticModule must be transferred to the input. |
|
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
|---|---|---|---|
|
OK |
Ok |
0 |
Ok |
|
InputParameterInvalid |
SubModuleAddInterfacesInvalidPointer |
18 |
The submodule add interfaces pointer is invalid. |
|
InputParameterInvalid |
SubModuleConstantRange |
19 |
The submodule constant is out of range. |
|
Enumeration name: |
Ok |
|
Enumeration value: |
0 |
|
Description: |
Ok |
The update of the additional interface was successful.
|
Enumeration name: |
SubModuleAddInterfacesInvalidPointer |
|
Enumeration value: |
18 |
|
Description: |
The submodule add interfaces pointer is invalid. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The update of the additional interface was not successful. |
An uninitialized pointer (0) was transferred at the input i_pdwSubModuleAddInterfaces. |
Ensure that at the input i_pdwSubModuleAddInterfaces the address of the array is transferred in which the additional interfaces of the node are managed. |
|
Enumeration name: |
SubModuleConstantRange |
|
Enumeration value: |
19 |
|
Description: |
The submodule constant is out of range. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The update of the additional interface was not successful. |
The value transferred at the input i_udiSubmoduleConstant is outside the valid range. |
At the input i_udiSubmoduleConstant, a value greater than or equal to 1 must be transferred. |