|
Input |
Data type |
Description |
|---|---|---|
|
i_etComponent |
Selecting the component for which a homing has to be executed after reading the remanent variables. Valid values are:
|
|
|
i_lrAbsEncOffset |
LREAL |
Encoder position offset. |
|
i_lrRestoreWindow |
LREAL |
Maximum permissible deviation between the saved and the restored axis positions. |
|
i_pstRestorePosRetain |
POINTER TO PDL.ST_AxisRestorePosition (Refer to PacDriveLib Library Guide\Motion\Homing\FC_SaveAxisRestorePosition) |
Pointer to the remanent data. |
|
i_xRestoreOnInit |
BOOL |
Homing is performed (automatically) for InitHoming. |
|
i_xRestoreOnHoming |
BOOL |
Homing is performed when calling up the HomingMode. |
|
Output |
Data type |
Description |
|---|---|---|
|
q_etDiag |
General library-independent statement on the diagnostic. A value unequal to GD.ET_Diag.Ok corresponds to a diagnostic message. |
|
|
q_etDiagExt |
POU-specific output on the diagnostic. q_etDiag = GD.ET_Diag.Ok -> Status message q_etDiag <> GD.ET_Diag.Ok -> Diagnostic message |
|
|
q_sMsg |
STRING[80] |
Event-triggered message that gives additional information on the diagnostic state. |
|
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
|---|---|---|---|
|
OK |
Ok |
0 |
Ok |
|
InputParameterInvalid |
OnInitOrOnHomingInvalid |
146 |
OnInit or OnHoming is invalid. |
|
InputParameterInvalid |
RobotComponentInvalid |
144 |
The robot component is invalid. |
|
Enumeration name: |
Ok |
|
Enumeration value: |
0 |
|
Description: |
Ok |
The configuration of the homing mode was successful.
|
Enumeration name: |
OnInitOrOnHomingInvalid |
|
Enumeration value: |
146 |
|
Description: |
OnInit or OnHoming is invalid. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The configuration of the homing mode was not successful. |
The value transferred at the input i_xRestoreOnInit or i_xRestoreOnHoming is invalid. |
If the method is called, one or both inputs have to be set to TRUE. |
|
Enumeration name: |
RobotComponentInvalid |
|
Enumeration value: |
144 |
|
Description: |
The robot component is invalid. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The configuration of the homing mode was not successful. |
The value transferred at the input i_etComponent is invalid. |
Ensure that at the input i_etComponent a valid component has been transferred. |