Transform a Cartesian pose referred to a target generator coordinate system to a Cartesian pose referred to a TrackingSystem coordinate system.
Access: PUBLIC
|
Input |
Data type |
Description |
|---|---|---|
|
i_etTargetGeneratorId |
An ID used to unequivocally identify a target generator. Admissible values are in the range SERT.ET_SystemEntity.TargetGenerator1... SERT.ET_SystemEntity.TargetGenerator30. |
|
|
i_stTargetGeneratorPose |
A Cartesian pose referred to the coordinate system identified by i_etTargetGeneratorId. |
|
|
i_etTrackingId |
ROB.ET_CoordinateSystem |
An ID used to unequivocally identify a tracking system. Admissible values are in the range ROB.ET_CoordinateSystem.Tracking1 … ROB.ET_CoordinateSystem.Tracking30. |
|
Output |
Data type |
Description |
|---|---|---|
|
q_etDiag |
GD.ET_Diag |
General library-independent statement on the diagnostic. A value unequal to ET_Diag.Ok corresponds to a diagnostic message. |
|
q_etDiagExt |
POU-specific output on the diagnostic:
|
|
|
q_sMsg |
STRING(80) |
Event-triggered message that gives additional information on the diagnostic state. |
|
q_etDiag |
q_etDiagExt |
Enumeration value of q_etDiagExt |
Description |
|---|---|---|---|
|
Ok |
OK |
0 |
Ok |
|
InputParameterInvalid |
TargetGeneratorIdInvalid |
171 |
A provided target generator ID is invalid. |
|
InputParameterInvalid |
TargetGeneratorIdUnknown |
174 |
A provided target generator type is invalid. |
|
InputParameterInvalid |
TrackingIdInvalid |
104 |
The tracking ID is invalid. |
|
InputParameterInvalid |
TrackingIdUnknown |
131 |
A provided tracking ID is invalid. |
|
Enumeration name: |
TargetGeneratorIdInvalid |
|
Enumeration value: |
171 |
|
Description: |
A provided target generator ID is invalid. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
A provided target generator ID has an invalid value. |
i_etTargetGeneratorId contains an indeterminable value. |
Ensure that the conveyor ID is in the range ET_SystemEntity.TargetGenerator1...ET_SystemEntity.TargetGenerator 10. |
|
Enumeration name: |
TargetGeneratorIdInvalid |
|
Enumeration value: |
174 |
|
Description: |
A provided target generator type is invalid. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
A provided target generator ID is invalid. |
i_etTargetGeneratorId contains an indeterminable target generator system ID. |
Ensure that the value of i_etTargetGeneratorId refers to a previously configured target generator. |
|
Enumeration name: |
TrackingIdInvalid |
|
Enumeration value: |
104 |
|
Description: |
The tracking ID is invalid. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The tracking ID is invalid. |
i_etTrackingId contains an invalid value. |
Ensure that the Id is in the range ROB.ET_CoordinateSystem.Tracking1 ... ROB.ET_CoordinateSystem.Tracking30. |
|
Enumeration name: |
TrackingIdUnknown |
|
Enumeration value: |
131 |
|
Description: |
A provided tracking ID is invalid. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
A provided tracking ID is invalid. |
i_etTrackingId contains an indeterminable tracking system ID. |
Ensure that the value of i_etTrackingId refers to a previously configured tracking system. |