Libraries

Overview

The following libraries have been added to the Library Manager of the application:

Library

Company

Function

EmailHandling

Schneider Electric

Provides the components to send and receive emails including attachments.

StringUtil

System

Provides tool functions for processing of variables of data type STRING.

SysTimeRtc

System

Provides the components to manage the real time clock (RTC) of the controller.

SysMem

System

Provides components to access the dynamic memory management of the runtime system.

The EmailHandling library provides parameters to configure the supported functions. You can access these parameters in the global parameter list (GPL) available in the Library Manager of the application.

In this application example, the parameters are used with their default values.