This method is used to clear a detected collision error or warning of the Lexium Cobot.
Precondition to execute this command:
The control source of the Lexium Cobot must be Remote. For further information, refer to the method GetControlSource(Method).
The sent command is acknowledged by the Lexium Cobot control either as successful or as unsuccessful.
A successful command is reported by the property xCommandAcknowledged.
An unsuccessful command is reported by the property xCommandFailed. For detailed information verify the diagnostic outputs of the function block and the log data of FB_CobotControllerFeedback.rstData.stLogData.
| Output | Data type | Description |
|---|---|---|
|
q_xError |
BOOL |
Value is TRUE if an error was detected. For details, refer to q_etResult and q_sResultMsg. |
|
q_etResult |
ET_Result |
Provides diagnostic and status information as a numeric value. If q_xError = FALSE, q_etResult provides status information. If q_xError = TRUE, q_etResult provides diagnostic/error information. |
|
q_sResultMsg |
STRING[80] |
Provides additional diagnostic and status information as a text value. |
|
q_xError |
q_etResult |
Enumeration value |
Description |
|---|---|---|---|
|
FALSE |
Ok |
0 |
The method was called successfully. |
|
TRUE |
CommandNotAcknowledged |
7 |
The command is not acknowledged. |
|
TRUE |
Disabled |
1 |
The function block is disabled. |
|
TRUE |
NotConnected |
5 |
A connection to a Lexium Cobot controller is not established. |
|
TRUE |
NotReady |
4 |
The function block is not ready to perform commands. |
|
Enumeration name: |
CommandNotAcknowledged |
|
Enumeration value: |
7 |
|
Description: |
The command is not acknowledged. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The method was not called successfully. |
The previous triggered command is not acknowledged yet. The property xCommandAcknowledged reports the value FALSE. |
Ensure that the property xCommandAcknowledged reports the value TRUE before calling a new command. |
|
Enumeration name: |
Disabled |
|
Enumeration value: |
1 |
|
Description: |
The function block is disabled. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The method was not called successfully. |
The function block is disabled. A disabled function block does not execute any actions and all outputs are set to the default value. |
Ensure that the function block is enabled. Enable the function block by setting the input i_xEnable to TRUE. The function block will report TRUE at its outputs q_xActive and q_xReady after the enable routine is successfully finished. |
|
Enumeration name: |
NotConnected |
|
Enumeration value: |
5 |
|
Description: |
A connection to a Lexium Cobot controller is not established. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The method was not called successfully. |
A connection to a Lexium Cobot controller is not established. The property etConnectionState does not report the value ET_ConnectionState.Connected. |
Ensure that a connection to a Lexium Cobot controller is established. To establish a connection to a Lexium Cobot controller call the method Connect() or ConnectTLS(). |
|
Enumeration name: |
NotReady |
|
Enumeration value: |
4 |
|
Description: |
The function block is not ready to perform commands. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The method was not called successfully. |
The function block reports FALSE at the output q_xReady because a detected error is reported. In case a sent command was acknowledged by the Lexium Cobot controller with a detected error, the property xCommandFailed reports the value TRUE in addition. |
Verify the diagnostic outputs of the function block and solve the root cause of the detected error. A rising edge at the input i_xErrorQuit will reset the detected error. |