FB_CollisionHandlerDelta3Ax - SetParameters (Method)

Overview

Type:

Method

Available as of:

V1.0.0.0

This chapter provides information on:

Task

Sets the parameters.

Description

This method provides a set of parameters that describe a Delta3Ax robot from both a kinematic and geometric point of view.

NOTE: Calling this method causes a reset of the collision entity managed by the function block that is then reconfigured based on the input parameters.

Interface

The function block implements the interface IF_CollisionHandlerDelta3Ax.

Access: PUBLIC

Input

Data type

Description

i_stParameters

ST_Delta3AxParameters

A kinematic and geometric description for a Delta3Ax robot.

Output

Data type

Description

q_xError

BOOL

The output is set to TRUE if an error has been detected during the execution.

q_etResult

ET_Result

POU-specific output on the diagnostic; q_xError = FALSE -> Status message; q_xError = TRUE -> Diagnostic message.

q_sResultMsg

STRING(80)

Event-triggered message that gives additional information on the diagnostic state.

Diagnostic Messages

q_xError

q_etResult

Enumeration value

Description

FALSE

OK

0

Success

TRUE

BaseRadiusInvalid

38

The provided base radius value is invalid.

TRUE

PlateRadiusInvalid

39

The provided plate radius value is invalid.

TRUE

LinkLengthInvalid

40

The provided link length value is invalid.

TRUE

ChainAnglesInvalid

50

The provided chain angle values are invalid.

TRUE

LinkMountDistanceInvalid

43

The provided link mount distance value is invalid.

TRUE

LinkRadiusInvalid

44

The provided link radius value is invalid.

TRUE

HalfExtentsRange

3

The provided value for the half extents is outside the admissible range.

OK

Enumeration name:

Ok

Enumeration value:

0

Description:

Success

BaseRadiusInvalid

Enumeration name:

BaseRadiusInvalid

Enumeration value:

38

Description:

The provided base radius value is invalid.

Issue

Cause

Solution

Could not set the parameters

The parameter i_stParameters.stKinematics.lrBaseRadius has a negative or zero value.

Make sure that i_stParameters.stKinematics. lrBaseRadius > 0.

PlateRadiusInvalid

Enumeration name:

PlateRadiusInvalid

Enumeration value:

39

Description:

The provided plate radius value is invalid.

Issue

Cause

Solution

Could not set the parameters

The parameter i_stParameters.stKinematics.lrPlateRadius has a negative value.

Make sure that i_stParameters.stKinematics.lrPlateRadius ≥ 0.

LinkLengthInvalid

Enumeration name:

LinkLengthInvalid

Enumeration value:

40

Description:

The provided link length value is invalid.

Issue

Cause

Solution

Could not set the parameters

At least one of the following conditions has been verified:

  • i_stParameters.stKinematics.lrUpperLinkLength ≤ 0

  • i_stParameters.stKinematics.lrLowerLinkLength ≤ 0

Make sure that all the following conditions are satisfied:

  • i_stParameters.stKinematics.lrUpperLinkLength > 0

  • i_stParameters.stKinematics.lrLowerLinkLength > 0

At least one of the following conditions has been verified:

  • i_stParameters.stGeometry.lrUpperLinkLength < 0

  • i_stParameters.stGeometry.lrLowerLinkLength < 0

Make sure that all the following conditions are satisfied:

  • i_stParameters.stGeometry.lrUpperLinkLength ≥ 0

  • i_stParameters.stGeometry.lrLowerLinkLength ≥ 0

ChainAnglesInvalid

Enumeration name:

ChainAnglesInvalid

Enumeration value:

50

Description:

The provided chain angle values are invalid.

Issue

Cause

Solution

Could not set the parameters

Two or more elements of i_stParameters.stKinematics .alrChainAngles have the same value.

Make sure that all the elements of i_stParameters.stKinematics .alrChainAngles have a different value.

LinkMountDistanceInvalid

Enumeration name:

LinkMountDistanceInvalid

Enumeration value:

43

Description:

The provided link mount distance value is invalid.

Issue

Cause

Solution

Could not set the parameters

i_stParameters.stGeometry.lrLowerLinkMountDistance has a negative or zero value.

Make sure that i_stParameters.stGeometry.lrLowerLinkMountDistance > 0.

LinkRadiusInvalid

Enumeration name:

LinkRadiusInvalid

Enumeration value:

44

Description:

The provided link radius value is invalid.

Issue

Cause

Solution

Could not set the parameters

At least one of the following conditions has been verified:

  • stGeometry.lrUpperLinkRadius [...] ≤ 0

  • stGeometry.lrLowerLinkRadius [...] ≤ 0

Make sure that all the following conditions are satisfied:

  • stGeometry.lrUpperLinkRadius [...] > 0

  • stGeometry.lrLowerLinkRadius [...] > 0

HalfExtentsRange

Enumeration name:

HalfExtentsRange

Enumeration value:

3

Description:

The provided value for the half extents is outside the admissible range.

Issue

Cause

Solution

Could not set the parameters

At least one of the following conditions has been verified:

  • i_stParameters.stGeometry.stTCPBoxHalfExtents.lrX [...] ≤ 0.0

  • i_stParameters.stGeometry.stTCPBoxHalfExtents.lrY [...] ≤ 0.0

  • i_stParameters.stGeometry.stTCPBoxHalfExtents.lrZ [...] ≤ 0.0

Make sure that all the following conditions are satisfied:

  • i_stParameters.stGeometry.stTCPBoxHalfExtents.lrX [...] > 0.0

  • i_stParameters.stGeometry.stTCPBoxHalfExtents.lrY [...] > 0.0

  • i_stParameters.stGeometry.stTCPBoxHalfExtents.lrZ [...] > 0.0