This document describes the Controller Assistant, a stand-alone software that allows you to update the firmware and to manage images of controllers.
Controller Assistant performs the following main functions:
Updating the firmware of a connected controller
Managing images
Loading images from various storage locations
Creating images
Modifying the different part of the image (such as firmware, communication settings)
Saving images to various storage locations
This document has been updated for the release of Controller Assistant V21 delivered with EcoStruxureTM Machine Expert V2.1.1.
The characteristics that are described in the present document, as well as those described in the documents included in the Related Documents section below, can be found online. To access the information online, go to the Schneider Electric home page www.se.com/ww/en/download/.
The characteristics that are described in the present document should be the same as those characteristics that appear online. In line with our policy of constant improvement, we may revise content over time to improve clarity and accuracy. If you see a difference between the document and online information, use the online information as your reference.
|
Title of Documentation |
Reference Number |
|---|---|
|
EcoStruxure Machine Expert Programming Guide |
| WARNING | |
|---|---|
For more information on organizational measures and rules covering access to infrastructures, refer to ISO/IEC 27000 series, Common Criteria for Information Technology Security Evaluation, ISO/IEC 15408, IEC 62351, ISA/IEC 62443, NIST Cybersecurity Framework, Information Security Forum - Standard of Good Practice for Information Security and refer to Cybersecurity Guidelines for EcoStruxure Machine Expert, Modicon and PacDrive Controllers and Associated Equipment.
Incomplete file transfers, such as data files, application files and/or firmware files, may have serious consequences for your machine or controller. If you remove power, or if there is a power outage or communication interruption during a file transfer, your machine may become inoperative, or your application may attempt to operate on a corrupted data file. If an interruption occurs, reattempt the transfer. Be sure to include in your risk analysis the impact of corrupted data files.
| WARNING | |
|---|---|
Performing a firmware update deletes the current application program in the device, including the Boot Application in Flash memory.
| NOTICE | |
|---|---|
The technical terms, terminology, symbols and the corresponding descriptions in this manual, or that appear in or on the products themselves, are generally derived from the terms or definitions of international standards.
In the area of functional safety systems, drives and general automation, this may include, but is not limited to, terms such as safety, safety function, safe state, fault, fault reset, malfunction, failure, error, error message, dangerous, etc.
Among others, these standards include:
|
Standard |
Description |
|---|---|
|
IEC 61131-2:2007 |
Programmable controllers, part 2: Equipment requirements and tests. |
|
ISO 13849-1:2015 |
Safety of machinery: Safety related parts of control systems. General principles for design. |
|
EN 61496-1:2013 |
Safety of machinery: Electro-sensitive protective equipment. Part 1: General requirements and tests. |
|
ISO 12100:2010 |
Safety of machinery - General principles for design - Risk assessment and risk reduction |
|
EN 60204-1:2006 |
Safety of machinery - Electrical equipment of machines - Part 1: General requirements |
|
ISO 14119:2013 |
Safety of machinery - Interlocking devices associated with guards - Principles for design and selection |
|
ISO 13850:2015 |
Safety of machinery - Emergency stop - Principles for design |
|
IEC 62061:2015 |
Safety of machinery - Functional safety of safety-related electrical, electronic, and electronic programmable control systems |
|
IEC 61508-1:2010 |
Functional safety of electrical/electronic/programmable electronic safety-related systems: General requirements. |
|
IEC 61508-2:2010 |
Functional safety of electrical/electronic/programmable electronic safety-related systems: Requirements for electrical/electronic/programmable electronic safety-related systems. |
|
IEC 61508-3:2010 |
Functional safety of electrical/electronic/programmable electronic safety-related systems: Software requirements. |
|
IEC 61784-3:2016 |
Industrial communication networks - Profiles - Part 3: Functional safety fieldbuses - General rules and profile definitions. |
|
2006/42/EC |
Machinery Directive |
|
2014/30/EU |
Electromagnetic Compatibility Directive |
|
2014/35/EU |
Low Voltage Directive |
In addition, terms used in the present document may tangentially be used as they are derived from other standards such as:
|
Standard |
Description |
|---|---|
|
IEC 60034 series |
Rotating electrical machines |
|
IEC 61800 series |
Adjustable speed electrical power drive systems |
|
IEC 61158 series |
Digital data communications for measurement and control – Fieldbus for use in industrial control systems |
Finally, the term zone of operation may be used in conjunction with the description of specific hazards, and is defined as it is for a hazard zone or danger zone in the Machinery Directive (2006/42/EC) and ISO 12100:2010.