Output Pin Description

Output Pin Description

Output

Data Type

Data Type

q_xEn

BOOL

TRUE: Enables the function block.

FALSE: Disables the function block.

q_wScalOput

WORD

Scaled output of the given input

Range: 0…65535

Factory setting: 0

q_xAlrm

BOOL

Alarm detection Indicator

TRUE: Alarm detected

FALSE: No alarm detected

q_wAlrmId

WORD

Detected alarm identification. Refer to Notifications.

Range: 0...15

Notifications

Bit Number

Description

0

The sensor output is outside the hardware range.

1

Device hardware alarm detected. The alarm bit from the sensor is high.

2

Device input is lower than the threshold of input-range-min.

3

Device input is higher than the threshold of input-range-max.

NOTE: An alarm does not stop the scaling. The input or output values are restricted to the given limits.