Mechanical and Electrical Data for the ILM140 Servo Motor

Technical Data for the ILM140

Designation

Parameter

Abbreviation [unit]

ILM1401P

ILM1401M

ILM1402P

General data

Standstill torque

M0 [Nm]

7.5

8.5

12.5

Peak torque

Mmax [Nm]

27.0

27.0

55.0

Rated motor speed

nN [RPM]

3000

1500

2000

Rated torque

MN [Nm]

4.6

8.3

9.1

Rated power

PN [kW]

1.45

1.30

1.91

Electrical data

Number of pole pairs

p

5

5

5

Motor winding switch

Y

Y

Y

Torque constant (120 °C)

kT [Nm/Arms]

1.60

2.65

2.60

Winding resistance Ph-Ph (20 °C)

RU-V, 20 [Ω]

1.81

4.58

1.90

Winding resistance Ph-0 (120 °C)

R120 [Ω]

1.26

3.18

1.32

Winding inductance Ph-Ph

LU-V [mH]

19.10

50.0

22.0

Winding inductance Ph-0

L [mH]

9.55

25.0

11.0

Voltage constant Ph-Ph(1)

kE [Vrms]

108

175

173

Standstill current

I0 [Arms]

4.70

3.20

4.8

Rated current

IN [Arms]

2.90

3.15

3.7

Peak current 23 s (ISC)

Imax [Arms]

18.8

14.6

24.0

Protective class

Class

1 (IEC/EN 61800-5-1)

Mechanical data (with brake)

Moment of inertia of the rotor

JM [kgcm2]

7.41

7.41

12.68

Thermal data

Thermal time constant

Tth [min]

64

64

74

Response threshold temperature sensor

TTK [°C]

100

100

100

Brake data

Holding brake

optional

optional

optional

Weight (with brake)

m [kg]

12.5 (13.8)

12.5 (13.8)

17.2 (18.5)

(1) : RMS value at 1000 rpm and 20°C ( 68°F)

Dimensions - ILM140

Dimensions

ILM1401P [mm]/[in]

ILM1401M [mm]/[in]

ILM1402P [mm/[in]

A (with brake)

218 (256) / 8.58 (10.08)

218 (256) / 8.58 (10.08)

273 (311) / 10.75 (12.24)

B

50 /1.97

50 /1.97

50 /1.97

C

24 k6 / 0.94 k6

24 k6 / 0.94 k6

24 k6 / 0.94 k6

K (with brake)

254 (292) / 10 (11.50)

254 (292) / 10 (11.50)

309 (347) / 12.17 (13.66)

L (with brake)

67 (105) / 2.64 (4.13)

67 (105) / 2.64 (4.13)

122 (160) / 4.80 (6.30)

Dimensions - Feather Key

Dimensions

ILM1401P / ILM1401M / ILM1402P

[mm] / [in]

B

50 / 1.97

C

24 k6 / 0.94 k6

D

8 N9 / 0.31 N9

E

4.5 / 0.18

F

40 / 1.57

G

5 / 0.20

H

DIN 332-D M8

Feather key (N9)

DIN 6885-A8x7x40