UPDATE_CONFIGURATION
|
0
|
Start phase
|
NOT_CONFIGURED
|
1
|
Loading parameters
|
DISABLED
|
2
|
Disabled in device tree
|
CONFIGURED
|
3
|
Create CIP objects
|
IP_CONFIG
|
4
|
Configure TCP object and waiting for ethernet node
|
IMPLICITMESSAGING_CONFIG
|
5
|
Open ports UDP
|
EXPLICITMESSAGING_CONFIG
|
6
|
Open ports TCP
|
RUNNING
|
7
|
Stack is running and scanner is connected
|
STOPPED
|
8
|
Ethernet node is inactiv, waiting for ethernet node to come back (pull cable)
|
RESET
|
9
|
Closing the connections opened in
|IMPLICITMESSAGING_CONFIG| and
|EXPLICITMESSAGING_CONFIG|
|
SCANNER_EXTENSION
|
10
|
This state is active, if a scanner registered this adapter as an extension for I/Os
|
ERROR
|
11
|
Fatal error: no license, no memory
|
NO_CONNECTION
|
12
|
Stack has started, but no scanner is connected
|
BUS_ERROR
|
13
|
If the ethernet interface is not ready or available
|