Mounting the Payload to the Rotational Tilting Modules

Mounting the Gripper to the Rotational Tilting Module

Step

Action

1

Fasten the gripper to the mounting points at the flange (1):

  • Pitch circle diameter DIN ISO 9409-1, 40 mm (1.57 in): 4 x M6 (2), tightening torque: 4.5 Nm (40 lbf-in), strength class of the screw: at least A2-70

  • Thread for suction pads G1/4”: G1/4” x 12 mm (G1/4” x 0.47 in) (3), tightening torque: depends on your gripper.

For further information, refer to Flange Dimensions for the Rotational Tilting Module.

2

Calibrate the Rotational Tilting Module if this has not been done before mounting the gripper. For further information, refer to Calibrating the Double Rotational Module and the Rotational Tilting Module

NOTE:

Flange Dimensions for the Rotational Tilting Module

Mounting the Gripper to the Rotational Tilting Module HD / HD-B

Step

Action

1

Fasten the gripper to the mounting points at the flange (1):

  • Pitch circle diameter DIN ISO 9409-1, 40 mm (1.57 in): 4 x M6 (2), tightening torque: 4.5 Nm (40 lbf-in), strength class of the screw: at least A2-70

  • Thread for suction pads G1/4”: G1/4” x 12 mm (G1/4” x 0.47 in) (3), tightening torque: depends on your gripper. Closed with a screw plug as standard.

For further information, refer to Flange Dimensions for the Rotational Tilting Module HD.

2

Calibrate the Rotational Tilting Module HD if this has not been done before mounting the gripper. For further information, refer to Calibrating the Double Rotational Module and the Rotational Tilting Module.

NOTE:

Flange Dimensions for the Rotational Tilting Module HD

Flange Dimensions for the Rotational Tilting Module HD-B

Supply of the Gripper on the Rotational Tilting Module

Step

Action

1

Connect the media line to one of the pneumatic plug-in connections (1.1 or 2.1) of the Double Rotational Module. The plug-in connection has a diameter of 6 mm (0.236 in).

For further information, refer to Supply of the Gripper.

2

When using a standard suction cup:

Remove the plug screw (1.4) and mount the suction cup directly into the thread.

Thread for suction cup: G1/4” x 12 mm (G1/4” x 0.47 in)

NOTE: Connection 1.1 is linked to connection 1.4

3

When using any of the other connections:

Remove one of the plug screws of the associated connection (1.2, 1.3, 2.2, or 2.3) and mount your pneumatic connector.

Thread size for the attachment: M5 x 4 mm (M5 x 0.157 in)

NOTE:
  • Connection 1.1 is linked to connection 1.2 and 1.3

  • Connection 2.1 is linked to connection 2.2 and 2.3