Unpacking

Overview

The following figures show the procedure to unpack and prepare the robot as an example.

Removing the Outer Carton

Step

Action

1

Remove the lashing straps from the outer carton.

2

Open the outer carton (1) on the top side and open the corrosion protection bag (not shown in graphic).

3

Lift up and remove the outer carton (1).

4

Remove the six carton corners (2) and the supporting carton (3).

Presentation of the Robot Packaging

The following figure shows the packaging of robot:

1

Plastic pallet (120 x 80 cm (47 in x 31.5 in))

2

Base carton

3

cross piece carton single

4

cross piece carton double

5

Upper arms in transportation position

6

Insert carton robot arm

7

Accessories carton box

Preparing the Robot for Installation

Step

Action

1

Slide out the insert carton robot arm (4) and the accessories carton box (5) to the left or right and verify it for transport damage.

2

Verify the robot for transport damage.

3

Open the accessories box and verify all included parts for transport damage and completeness.

It must contain:

  • 1x parallel linkage rod long

  • 1x parallel linkage rod short

  • 3x half shell for lower arm fixing

  • 12x screw for half shell

  • 12x lock washer for half shell

  • 1x documentation DVD

NOTE: In case of transport damage, contact your Schneider Electric representative.

For information about the disposal of the packaging, refer to Disposal.