The drive has an internal capacitor and an internal braking resistor. If the internal capacitor and the internal braking resistor are insufficient for the dynamics of the application, one or more external braking resistors must be used.
The resistance values for external braking resistors must not be below the specified minimum resistance. If an external braking resistor is activated by means of the appropriate parameter, the internal braking resistor is deactivated.
Characteristic |
Unit |
Value |
|||
---|---|---|---|---|---|
LXM32•U45M2 |
LXM32•U90M2 |
LXM32•D18M2 |
LXM32•D30M2 |
||
Capacitance of internal capacitor |
μF |
390 |
780 |
1170 |
1560 |
Parameter DCbus_compat = 0 (default value) |
|||||
Energy absorption of internal capacitors Evar at nominal voltage 115 V +10% |
Ws |
5 |
9 |
14 |
18 |
Energy absorption of internal capacitors Evar at nominal voltage 200 V +10% |
Ws |
17 |
34 |
52 |
69 |
Energy absorption of internal capacitors Evar at nominal voltage 230 V +10% |
Ws |
11 |
22 |
33 |
44 |
Parameter DCbus_compat = 1 (reduced switch-on voltage) |
|||||
Energy absorption of internal capacitors Evar at nominal voltage 115 V +10% |
Ws |
24 |
48 |
73 |
97 |
Energy absorption of internal capacitors Evar at nominal voltage 200 V +10% |
Ws |
12 |
23 |
35 |
46 |
Energy absorption of internal capacitors Evar at nominal voltage 230 V +10% |
Ws |
5 |
11 |
16 |
22 |
Characteristic |
Unit |
Value |
||||
---|---|---|---|---|---|---|
LXM32•U60N4 |
LXM32•D12N4 |
LXM32•D18N4 |
LXM32•D30N4 |
LXM32•D72N4 |
||
Capacitance of internal capacitor |
μF |
110 |
195 |
390 |
560 |
1120 |
Energy absorption of internal capacitors Evar at nominal voltage 208 V +10% |
Ws |
4 |
8 |
16 |
22 |
45 |
Energy absorption of internal capacitors Evar at nominal voltage 380 V +10% |
Ws |
14 |
25 |
50 |
73 |
145 |
Energy absorption of internal capacitors Evar at nominal voltage 400 V +10% |
Ws |
12 |
22 |
43 |
62 |
124 |
Energy absorption of internal capacitors Evar at nominal voltage 480 V +10% |
Ws |
3 |
5 |
10 |
14 |
28 |
Parameter DCbus_compat has no effect in the case of three-phase devices |
Characteristic |
Unit |
Value |
|||
---|---|---|---|---|---|
LXM32•U45M2 |
LXM32•U90M2 |
LXM32•D18M2 |
LXM32•D30M2 |
||
Resistance value of internal braking resistor |
Ω |
94 |
47 |
20 |
10 |
Continuous power internal braking resistor PPR |
W |
10 |
20 |
40 |
60 |
Peak energy ECR |
Ws |
82 |
166 |
330 |
550 |
Parameter DCbus_compat = 0 (default value) |
|||||
Switch-on voltage of braking resistor at nominal voltage 115 V |
V |
236 |
236 |
236 |
236 |
Switch-on voltage of braking resistor at nominal voltage 200 V and 230 V |
V |
430 |
430 |
430 |
430 |
Parameter DCbus_compat = 1 (reduced switch-on voltage) |
|||||
Switch-on voltage of braking resistor |
V |
395 |
395 |
395 |
395 |
Characteristic |
Unit |
Value |
||||
---|---|---|---|---|---|---|
LXM32•U60N4 |
LXM32•D12N4 |
LXM32•D18N4 |
LXM32•D30N4 |
LXM32•D72N4 |
||
Resistance value of internal braking resistor |
Ω |
132 |
60 |
30 |
30 |
10 |
Continuous power internal braking resistor PPR |
W |
20 |
40 |
60 |
100 |
150 |
Peak energy ECR |
Ws |
200 |
400 |
600 |
1000 |
2400 |
Switch-on voltage of braking resistor at nominal voltage 208 V |
V |
430 |
430 |
430 |
430 |
430 |
Switch-on voltage of braking resistor at nominal voltage 380 V, 400 V and 480 V |
V |
780 |
780 |
780 |
780 |
780 |
Parameter DCbus_compat has no effect in the case of three-phase devices |
Characteristic |
Unit |
Value |
|||
---|---|---|---|---|---|
LXM32•U45M2 |
LXM32•U90M2 |
LXM32•D18M2 |
LXM32•D30M2 |
||
Minimum resistance value of external braking resistor |
Ω |
68 |
36 |
20 |
10 |
Maximum resistance value of external braking resistor(1) |
Ω |
110 |
55 |
27 |
16 |
Maximum continuous power of external braking resistor |
W |
200 |
400 |
600 |
800 |
Parameter DCbus_compat = 0 (default value) |
|||||
Switch-on voltage of braking resistor at nominal voltage 115 V |
V |
236 |
236 |
236 |
236 |
Switch-on voltage of braking resistor at nominal voltage 200 V and 230 V |
V |
430 |
430 |
430 |
430 |
Parameter DCbus_compat = 1 (reduced switch-on voltage) |
|||||
Switch-on voltage of braking resistor |
V |
395 |
395 |
395 |
395 |
(1) The maximum specified braking resistor can derate the peak power of the device. Depending on the application, it is possible to use a higher ohm resistor. |
Characteristic |
Unit |
Value |
||||
---|---|---|---|---|---|---|
LXM32•U60N4 |
LXM32•D12N4 |
LXM32•D18N4 |
LXM32•D30N4 |
LXM32•D72N4 |
||
Minimum resistance value of external braking resistor |
Ω |
70 |
47 |
25 |
15 |
8 |
Maximum resistance value of external braking resistor(1) |
Ω |
145 |
73 |
50 |
30 |
12 |
Maximum continuous power of external braking resistor |
W |
200 |
500 |
800 |
1500 |
3000 |
Switch-on voltage of braking resistor at nominal voltage 208 V |
V |
430 |
430 |
430 |
430 |
430 |
Switch-on voltage of braking resistor at nominal voltage 380 V, 400 V and 480 V |
V |
780 |
780 |
780 |
780 |
780 |
Parameter DCbus_compat has no effect in the case of three-phase devices |
||||||
(1) The maximum specified braking resistor can derate the peak power of the device. Depending on the application, it is possible to use a higher ohm resistor. |
Characteristic |
Unit |
Value |
|||||||
---|---|---|---|---|---|---|---|---|---|
VW3A7601Rxx |
VW3A7602Rxx |
VW3A7603Rxx |
VW3A7604Rxx |
VW3A7605Rxx |
VW3A7606Rxx |
VW3A7607Rxx |
VW3A7608Rxx |
||
Resistance |
Ω |
10 |
27 |
27 |
27 |
72 |
72 |
72 |
100 |
Continuous power |
W |
400 |
100 |
200 |
400 |
100 |
200 |
400 |
100 |
Maximum time in braking at 115 V |
s |
3 |
1.8 |
4.2 |
10.8 |
6.36 |
16.8 |
42 |
10.8 |
Peak power at 115 V |
kW |
5.6 |
2.1 |
2.1 |
2.1 |
0.8 |
0.8 |
0.8 |
0.6 |
Maximum peak energy at 115 V |
kWs |
16.7 |
3.7 |
8.7 |
22.3 |
4.9 |
13 |
32.5 |
6 |
Maximum time in braking at 230 V |
s |
0.72 |
0.55 |
1.08 |
2.64 |
1.44 |
3.72 |
9.6 |
2.4 |
Peak power at 230 V |
kW |
18.5 |
6.8 |
6.8 |
6.8 |
2.6 |
2.6 |
2.6 |
1.8 |
Maximum peak energy at 230 V |
kWs |
13.3 |
3.8 |
7.4 |
18.1 |
3.7 |
9.6 |
24.7 |
4.4 |
Maximum time in braking at 400 V and 480 V |
s |
0.12 |
0.084 |
0.216 |
0.504 |
0.3 |
0.78 |
1.92 |
0.48 |
Peak power at 400 V and 480 V |
kW |
60.8 |
22.5 |
22.5 |
22.5 |
8.5 |
8.5 |
8.5 |
6.1 |
Maximum peak energy at 400 V and 480 V |
kWs |
7.3 |
1.9 |
4.9 |
11.4 |
2.5 |
6.6 |
16.2 |
2.9 |
Degree of protection |
IP65 |
IP65 |
IP65 |
IP65 |
IP65 |
IP65 |
IP65 |
IP65 |
|
UL approval (file no.) |
- |
E233422 |
E233422 |
- |
E233422 |
E233422 |
- |
E233422 |
Characteristic |
Unit |
Value |
|
---|---|---|---|
VW3A7733 |
VW3A7734 |
||
Resistance |
Ω |
16 |
10 |
Continuous power |
W |
960 |
960 |
Maximum time in braking at 115 V |
s |
20 |
10 |
Peak power at 115 V |
kW |
3.5 |
5.6 |
Maximum peak energy at 115 V |
kWs |
70 |
59 |
Maximum time in braking at 230 V |
s |
3.8 |
1.98 |
Peak power at 230 V |
kW |
11.6 |
18.5 |
Maximum peak energy at 230 V |
kWs |
44 |
36.5 |
Maximum time in braking at 400 V and 480 V |
s |
0.7 |
0.37 |
Peak power at 400 V and 480 V |
kW |
38 |
60.8 |
Maximum peak energy at 400 V and 480 V |
kWs |
26.6 |
22.5 |
Degree of protection |
IP20 |
IP20 |
|
UL approval (file no.) |
E226619 |
E226619 |