Changing the Operating State via Fieldbus

Description

With the parameter S-0-0134 you can change the operating state of the drive and select the operating mode.

Parameter name

HMI menu

HMI name

Description

Unit

Minimum value

Factory setting

Maximum value

Data type

R/W

Persistent

Expert

Parameter address via fieldbus

S-0-0134

Drive Control.

This parameter contains the control word.

Type: Hexadecimal - 2 bytes

Write access via Sercos: CP2, CP3, CP4

-

0

-

65535

R/W

-

-

-

IDN S-0-0134

Bits

Meaning

0 ... 7

Reserved

8 ... 10

Value 0: Primary operating mode.

Value 1: Secondary operating mode 1.

Value 2: Secondary operating mode 2.

Value >2: Reserved.

For more information on the operating modes, see Cyclic Synchronous Operating Modes.

11 ... 12

Reserved

13

Value 0: Drive halt

Value 1: Drive restart (after Halt)

14

Value 0: Drive disable

Value 1: Drive enable

15

Value 0: Drive OFF

Value 1: Drive ON

With the parameter S-0-0099 you can reset detected errors (state transition T15).

Parameter name

HMI menu

HMI name

Description

Unit

Minimum value

Factory setting

Maximum value

Data type

R/W

Persistent

Expert

Parameter address via fieldbus

S-0-0099

Reset class 1 diagnostic.

If this procedure command is received by the drive via the service channel, the detected errors, the error bits and the shut-down mechanism are cleared.

Type: Binary - 2 bytes

Write access via Sercos: CP2, CP3, CP4

Class name: GDP_Basic

-

0

0

7

R/W

-

-

-

IDN S-0-0099