Conditions for UL 508C and CSA

General

If the product is used to comply with UL 508C or CSA, the following conditions must also be met:

Ambient Temperature During Operation

Characteristic

Unit

Value

Surrounding air temperature

°C

(°F)

0 ... 50

(32 ... 122)

Fuses

Use fuses as per UL 248.

Characteristic

Unit

Value

LXM32••••M2

LXM32••••N4

Maximum fuse rating of fuse to be connected upstream

A

25

30

Class of fuse

CC or J

CC or J

Short-circuit current rating (SCCR)

kA

12

12

Circuit Breaker

Characteristic

Unit

Value

LXM32•U45M2, LXM32•U90M2

LXM32•D18M2, LXM32•D30M2

LXM32•U60N4, LXM32•D12N4, LXM32•D18N4

LXM32•D30N4, LXM32•D72N4

Catalog number of type E combination motor controller

GV2P14 or GV3P25

GV3P25

GV2P14 or GV3P25

GV2P22

GV2P22

Short-circuit current rating (SCCR)

kA

12

12

12

10

10

Wiring

Use at least 75 °C (167 °F) copper conductors.

400/480 V Three-Phase Devices

400/480 V three-phase devices may only be operated via mains up to 480Y/277Vac.

Overvoltage Category

Use only in overvoltage category III or where the maximum available Rated Impulse Withstand Voltage Peak is equal or less than 4000 Volts.

Motor Overload Protection

This equipment provides Solid State Motor Overload Protection at 200 % of maximum FLA (Full Load Ampacity).