The device has configurable inputs and configurable outputs. The standard assignment and the configurable assignment depend on the selected operating mode. For more information, see Digital Signal Inputs and Digital Signal Outputs.
Shield: |
- |
Twisted Pair: |
- |
PELV: |
Required |
Cable composition: |
0.25 mm2, (AWG 22) |
Maximum cable length: |
30 m (98.4 ft) |
Characteristic |
Unit |
Value |
---|---|---|
Connection cross section |
mm2 (AWG) |
0.2 ... 1.0 (24 ... 16) |
Stripping length |
mm (in) |
10 (0.39) |
Signal |
Meaning |
---|---|
DQCOM |
Reference potential to DQ0 ... DQ2 |
DQ0 |
Digital output 0 |
DQ1 |
Digital output 1 |
DQ2 |
Digital output 2 |
SHLD |
Shield connection |
DICOM |
Reference potential to DI0 ... DI5 |
DI0/CAP1 |
Digital input 0 / Capture input 1 |
DI1/CAP2 |
Digital input 1 / Capture input 2 |
DI2/CAP3(1) |
Digital input 2 / Capture input 3(1) |
DI3 |
Digital input 3 |
DI4 |
Digital input 4 |
DI5 |
Digital input 5 |
(1) Available with hardware version ≥RS03 |
The connectors are coded. Verify correct assignment when connecting them.
The configuration and the standard assignment of the inputs and outputs are described in section Digital Signal Inputs and Digital Signal Outputs.