Description |
Reference |
---|---|
Encoder cable 3 m (9.84 ft), (3 x 2 x 0.14 mm2 + 2 x 0.34 mm2) shielded; motor end 12-pin circular connector Y-TEC, device end 10-pin connector RJ45 |
VW3M8100R30 |
Encoder cable 5 m (16.4 ft), (3 x 2 x 0.14 mm2 + 2 x 0.34 mm2) shielded; motor end 12-pin circular connector Y-TEC, device end 10-pin connector RJ45 |
VW3M8100R50 |
Encoder cable 10 m (32.8 ft), (3 x 2 x 0.14 mm2 + 2 x 0.34 mm2) shielded; motor end 12-pin circular connector Y-TEC, device end 10-pin connector RJ45 |
VW3M8100R100 |
Encoder cable 15 m (49.2 ft), (3 x 2 x 0.14 mm2 + 2 x 0.34 mm2) shielded; motor end 12-pin circular connector Y-TEC, device end 10-pin connector RJ45 |
VW3M8100R150 |
Encoder cable 25 m (82 ft), (3 x 2 x 0.14 mm2 + 2 x 0.34 mm2) shielded; motor end 12-pin circular connector Y-TEC, device end 10-pin connector RJ45 |
VW3M8100R250 |
Encoder cable 1.5 m (4.92 ft), (3 x 2 x 0.14 mm2 + 2 x 0.34 mm2) shielded; motor end 12-pin circular connector M23, device end 10-pin connector RJ45 |
VW3M8102R15 |
Encoder cable 3 m (9.84 ft), (3 x 2 x 0.14 mm2 + 2 x 0.34 mm2) shielded; motor end 12-pin circular connector M23, device end 10-pin connector RJ45 |
VW3M8102R30 |
Encoder cable 5 m (16.4 ft), (3 x 2 x 0.14 mm2 + 2 x 0.34 mm2) shielded; motor end 12-pin circular connector M23, device end 10-pin connector RJ45 |
VW3M8102R50 |
Encoder cable 10 m (32.8 ft), (3 x 2 x 0.14 mm2 + 2 x 0.34 mm2) shielded; motor end 12-pin circular connector M23, device end 10-pin connector RJ45 |
VW3M8102R100 |
Encoder cable 15 m (49.2 ft), (3 x 2 x 0.14 mm2 + 2 x 0.34 mm2) shielded; motor end 12-pin circular connector M23, device end 10-pin connector RJ45 |
VW3M8102R150 |
Encoder cable 20 m (65.6 ft), (3 x 2 x 0.14 mm2 + 2 x 0.34 mm2) shielded; motor end 12-pin circular connector M23, device end 10-pin connector RJ45 |
VW3M8102R200 |
Encoder cable 25 m (82 ft), (3 x 2 x 0.14 mm2 + 2 x 0.34 mm2) shielded; motor end 12-pin circular connector M23, device end 10-pin connector RJ45 |
VW3M8102R250 |
Encoder cable 50 m (164 ft), (3 x 2 x 0.14 mm2 + 2 x 0.34 mm2) shielded; motor end 12-pin circular connector M23, device end 10-pin connector RJ45 |
VW3M8102R500 |
Encoder cable 75 m (246 ft), (3 x 2 x 0.14 mm2 + 2 x 0.34 mm2) shielded; motor end 12-pin circular connector M23, device end 10-pin connector RJ45 |
VW3M8102R750 |
Encoder cable 25 m (82 ft), (3 x 2 x 0.14 mm2 + 2 x 0.34 mm2) shielded; both cable ends open |
VW3M8222R250 |
Encoder cable 50 m (164 ft), (3 x 2 x 0.14 mm2 + 2 x 0.34 mm2) shielded; both cable ends open |
VW3M8222R500 |
Encoder cable 100 m (328 ft), (3 x 2 x 0.14 mm2 + 2 x 0.34 mm2) shielded; both cable ends open |
VW3M8222R1000 |
Encoder cable 100 m (328 ft), (5 x 2 x 0.25 mm2 + 2 x 0.5 mm2) shielded; both cable ends open |
VW3M8221R1000 |
Encoder cable 1 m (3.28 ft), shielded; HD15 D-SUB (male); other cable end open |
VW3M4701 |