Mains Reactors

Description

Reference

Mains reactor single-phase; 50-60 Hz; 7 A; 5 mH; IP00

VZ1L007UM50

Mains reactor single-phase; 50-60 Hz; 18 A; 2 mH; IP00

VZ1L018UM20

Mains reactor three-phase; 50-60 Hz; 16 A; 2 mH; IP00

VW3A4553

Mains reactor three-phase; 50-60 Hz; 30 A; 1 mH; IP00

VW3A4554

Mains reactor three-phase; 50-60 Hz; 60 A; 0.5 mH; IP00

VW3A4555