The load is the thermal load on the power stage, the motor and the braking resistor.
Load and overload on the individual components are monitored internally; the values can be read by means of parameters.
Overload starts at a load value of 100 %.
1 Load
2 Overload
The load can be read using the following parameters:
Parameter name HMI menu HMI name |
Description |
Unit Minimum value Factory setting Maximum value |
Data type R/W Persistent Expert |
Parameter address via fieldbus |
---|---|---|---|---|
Load of power stage. Type: Signed decimal - 2 bytes |
% - - - |
INT16 R/- - - |
Modbus 7214 IDN P-0-3028.0.23 |
|
Load of motor. Type: Signed decimal - 2 bytes |
% - - - |
INT16 R/- - - |
Modbus 7220 IDN P-0-3028.0.26 |
|
Load of braking resistor. The braking resistor set via parameter RESint_ext is monitored. Type: Signed decimal - 2 bytes |
% - - - |
INT16 R/- - - |
Modbus 7208 IDN P-0-3028.0.20 |
In the case of 100 % overload of the power stage or the motor, the current is limited internally. In the case of 100 % overload of the braking resistor, the braking resistor is deactivated.
The overload and the peak value can be read using the following parameters:
Parameter name HMI menu HMI name |
Description |
Unit Minimum value Factory setting Maximum value |
Data type R/W Persistent Expert |
Parameter address via fieldbus |
---|---|---|---|---|
Overload of power stage. Type: Signed decimal - 2 bytes |
% - - - |
INT16 R/- - - |
Modbus 7240 IDN P-0-3028.0.36 |
|
Maximum value of overload of power stage. Maximum overload of power stage during the last 10 seconds. Type: Signed decimal - 2 bytes |
% - - - |
INT16 R/- - - |
Modbus 7216 IDN P-0-3028.0.24 |
|
Overload of motor (I2t). Type: Signed decimal - 2 bytes |
% - - - |
INT16 R/- - - |
Modbus 7218 IDN P-0-3028.0.25 |
|
Maximum value of overload of motor. Maximum overload of motor during the last 10 seconds. Type: Signed decimal - 2 bytes |
% - - - |
INT16 R/- - - |
Modbus 7222 IDN P-0-3028.0.27 |
|
Overload of braking resistor (I2t). The braking resistor set via parameter RESint_ext is monitored. Type: Signed decimal - 2 bytes |
% - - - |
INT16 R/- - - |
Modbus 7206 IDN P-0-3028.0.19 |
|
Maximum value of overload of braking resistor. Maximum overload of braking resistor during the last 10 seconds. The braking resistor set via parameter RESint_ext is monitored. Type: Signed decimal - 2 bytes |
% - - - |
INT16 R/- - - |
Modbus 7210 IDN P-0-3028.0.21 |