Most Recent Detected Error - Error Code

Description

If the controller receives information concerning a detected error via the process data communication, the following parameters can be used to read the error code.

The list of the error messages sorted by error code can be found in the section Error Messages.

Most Recent Detected Error with Error Class 0

The parameter _LastWarning allows you to read the error number of the last detected error with error class 0.

Parameter name

HMI menu

HMI name

Description

Unit

Minimum value

Factory setting

Maximum value

Data type

R/W

Persistent

Expert

Parameter address via fieldbus

_LastWarning

(Mon)

(LWrn)

Code of most recent error of error class 0.

If the error is no longer active, the code is stored until the next Fault Reset.

Value 0: No error of error class 0

Type: Unsigned decimal - 2 bytes

-

-

-

-

UINT16

R/-

-

-

Modbus 7186

IDN P-0-3028.0.9

Most Recent Detected Error with Error Class 1 ... 4

The parameter _LastError allows you to read the error number of the last detected error with error class 1 ... 4.

Parameter name

HMI menu

HMI name

Description

Unit

Minimum value

Factory setting

Maximum value

Data type

R/W

Persistent

Expert

Parameter address via fieldbus

_LastError

(Mon)

(LFLt)

Detected error causing a stop (error classes 1 to 4).

Error code of the most recent detected error. Consecutive detected errors do not overwrite this error code.

Example: If an error response to a detected limit switch error causes overvoltage, this parameter contains the code of the detected limit switch error.

Exception: Detected errors of error class 4 overwrite existing entries.

Type: Unsigned decimal - 2 bytes

-

-

-

-

UINT16

R/-

-

-

Modbus 7178

IDN P-0-3028.0.5