Parameterization

Overview

The illustration below provides an overview of the adjustable parameters.

Setting Limit Switches and Reference Switches

The limit switches and reference switches must be set to meet the requirements, see Limit Switches and Reference Switch.

Selection of the Method

The operating mode Homing establishes an absolute position reference between the motor position and a defined axis position. There are various Homing methods which can be selected via the parameter HMmethod.

The HMprefmethod parameter is used to save the preferred method to the nonvolatile memory (persistent). When the preferred method has been set in this parameter, the method is performed during homing even after the device is powered off and on. The value to be entered corresponds to the value in the HMmethod parameter.

Parameter name

HMI menu

HMI name

Description

Unit

Minimum value

Factory setting

Maximum value

Data type

R/W

Persistent

Expert

Parameter address via fieldbus

HMmethod

Homing method.

1: LIMN with index pulse

2: LIMP with index pulse

7: REF+ with index pulse, inv., outside

8: REF+ with index pulse, inv., inside

9: REF+ with index pulse, not inv., inside

10: REF+ with index pulse, not inv., outside

11: REF- with index pulse, inv., outside

12: REF- with index pulse, inv., inside

13: REF- with index pulse, not inv., inside

14: REF- with index pulse, not inv., outside

17: LIMN

18: LIMP

23: REF+, inv., outside

24: REF+, inv., inside

25: REF+, not inv., inside

26: REF+, not inv., outside

27: REF-, inv., outside

28: REF-, inv., inside

29: REF-, not inv., inside

30: REF-, not inv., outside

33: Index pulse negative direction

34: Index pulse positive direction

35: Position setting

Abbreviations:

REF+: Search movement in positive direction

REF-: Search movement in negative direction

inv.: Invert direction in switch

not inv.: Direction not inverted in switch

outside: Index pulse / distance outside switch

inside: Index pulse / distance inside switch

Type: Signed decimal - 2 bytes

Write access via Sercos: CP2, CP3, CP4

Modified settings become active immediately.

-

1

18

35

INT16

R/W

-

-

Modbus 6936

IDN P-0-3027.0.12

HMprefmethod

(oP)(hoM-)

(MEth)

Preferred homing method.

Type: Signed decimal - 2 bytes

Write access via Sercos: CP2, CP3, CP4

Modified settings become active immediately.

-

1

18

35

INT16

R/W

per.

-

Modbus 10260

IDN P-0-3040.0.10

Setting the Distance From the Switching Point

A distance to the switching point of the limit switch or the reference switch must be parameterized for a reference movement with index pulse. The parameter HMdis lets you set the distance to the switching limit switch or the reference switch.

Parameter name

HMI menu

HMI name

Description

Unit

Minimum value

Factory setting

Maximum value

Data type

R/W

Persistent

Expert

Parameter address via fieldbus

HMdis

Distance from switching point.

The distance from the switching point is defined as the reference point.

The parameter is only effective during a reference movement without index pulse.

Type: Signed decimal - 4 bytes

Write access via Sercos: CP2, CP3, CP4

Modified settings become active the next time the motor moves.

usr_p

1

200

2147483647

INT32

R/W

per.

-

Modbus 10254

IDN P-0-3040.0.7

Defining the Zero Point

The parameter HMp_home is used to specify a desired position value, which is set at the reference point after a successful reference movement. The desired position value at the reference point defines the zero point.

If the value 0 is used, the zero point corresponds to the reference point.

Parameter name

HMI menu

HMI name

Description

Unit

Minimum value

Factory setting

Maximum value

Data type

R/W

Persistent

Expert

Parameter address via fieldbus

HMp_home

Position at reference point.

After a successful reference movement, this position is automatically set at the reference point.

Type: Signed decimal - 4 bytes

Write access via Sercos: CP2, CP3, CP4

Modified settings become active the next time the motor moves.

usr_p

-2147483648

0

2147483647

INT32

R/W

per.

-

Modbus 10262

IDN P-0-3040.0.11

Setting Monitoring

The parameters HMoutdis and HMsrchdis allow you to activate monitoring of the limit switches and the reference switch.

Parameter name

HMI menu

HMI name

Description

Unit

Minimum value

Factory setting

Maximum value

Data type

R/W

Persistent

Expert

Parameter address via fieldbus

HMoutdis

Maximum distance for search for switching point.

0: Monitoring of distance inactive

>0: Maximum distance

After detection of the switch, the drive starts to search for the defined switching point. If the defined switching point is not found within the distance defined here, the reference movement is canceled and an error is detected.

Type: Signed decimal - 4 bytes

Write access via Sercos: CP2, CP3, CP4

Modified settings become active the next time the motor moves.

usr_p

0

0

2147483647

INT32

R/W

per.

-

Modbus 10252

IDN P-0-3040.0.6

HMsrchdis

Maximum search distance after overtravel of switch.

0: Search distance monitoring disabled

>0: Search distance

The switch must be activated again within this search distance, otherwise the reference movement is canceled.

Type: Signed decimal - 4 bytes

Write access via Sercos: CP2, CP3, CP4

Modified settings become active the next time the motor moves.

usr_p

0

0

2147483647

INT32

R/W

per.

-

Modbus 10266

IDN P-0-3040.0.13

Reading out the Position Distance

The position distance between the switching point and index pulse can be read out with the following parameter.

The distance between the switching point and the index pulse must be >0.05 revolutions for reproducible reference movements with index pulse.

If the index pulse is too close to the switching point, the limit switch or reference switch can be moved mechanically.

Otherwise the position of the index pulse can be moved with the parameter ENC_pabsusr, see Setting Parameters for Encoder.

Parameter name

HMI menu

HMI name

Description

Unit

Minimum value

Factory setting

Maximum value

Data type

R/W

Persistent

Expert

Parameter address via fieldbus

_HMdisREFtoIDX_usr

Distance from switching point to index pulse.

Allows you to verify the distance between the index pulse and the switching point and serves as a criterion for determining whether the reference movement with index pulse can be reproduced.

Type: Signed decimal - 4 bytes

usr_p

-2147483648

-

2147483647

INT32

R/-

-

-

Modbus 10270

IDN P-0-3040.0.15

Setting Velocities

The parameters HMv and HMv_out are used to set the velocities for searching the switch and for moving away from the switch.

Parameter name

HMI menu

HMI name

Description

Unit

Minimum value

Factory setting

Maximum value

Data type

R/W

Persistent

Expert

Parameter address via fieldbus

HMv

(oP)(hoM-)

( hMn)

Target velocity for searching the switch.

The adjustable value is internally limited to the parameter setting in RAMP_v_max.

Type: Unsigned decimal - 4 bytes

Write access via Sercos: CP2, CP3, CP4

Modified settings become active the next time the motor moves.

usr_v

-

60

-

UINT32

R/W

per.

-

Modbus 10248

IDN P-0-3040.0.4

HMv_out

Target velocity for moving away from switch.

The adjustable value is internally limited to the parameter setting in RAMP_v_max.

Type: Unsigned decimal - 4 bytes

Write access via Sercos: CP2, CP3, CP4

Modified settings become active the next time the motor moves.

usr_v

1

6

2147483647

UINT32

R/W

per.

-

Modbus 10250

IDN P-0-3040.0.5

Changing the Motion Profile for the Velocity

It is possible to change the parameterization of the Motion Profile for the Velocity.