Various signal output functions can be assigned to the digital signal outputs.
The functions of the inputs and outputs depend on the selected operating mode and the settings of the corresponding parameters.
WARNING | |
---|---|
In the case of a detected error the state of the signal outputs remains active according to assigned signal output function.
The table below shows the factory settings of the digital signal outputs:
Signal |
Signal output function |
---|---|
DQ0 |
No Fault |
DQ1 |
Active |
DQ2 |
Freely Available |
The table below provides an overview of the possible signal output functions:
Signal output function |
Description in section |
---|---|
Freely Available |
|
No Fault |
|
Active |
|
In Position Deviation Window |
|
In Velocity Deviation Window |
|
Velocity Below Threshold |
|
Current Below Threshold |
|
Halt Acknowledge |
|
Motor Standstill |
|
Selected Error |
|
Drive Referenced (ref_ok) |
|
Selected Warning |
|
Motor Moves Positive |
|
Motor Moves Negative |
The following parameters can be used to parameterize the digital signal outputs:
Parameter name HMI menu HMI name |
Description |
Unit Minimum value Factory setting Maximum value |
Data type R/W Persistent Expert |
Parameter address via fieldbus |
---|---|---|---|---|
Function Output DQ0. 1 / Freely Available / (nonE): Available as required 2 / No Fault / (nFLt): Signals operating states Ready To Switch On, Switched On and Operation Enabled 3 / Active / (Acti): Signals operating state Operation Enabled 5 / In Position Deviation Window / (in-P): Position deviation is within window 6 / In Velocity Deviation Window / (in-V): Velocity deviation is within window 7 / Velocity Below Threshold / (Vthr): Motor velocity below threshold 8 / Current Below Threshold / (ithr): Motor current below threshold 9 / Halt Acknowledge / (hALt): Halt acknowledgement 13 / Motor Standstill / (MStd): Motor at a standstill 14 / Selected Error / (SErr): One of the specified errors of error classes 1 … 4 is active 15 / Valid Reference (ref_ok) / (rEFo): Zero point is valid (ref_ok) 16 / Selected Warning / (SWrn): One of the specified errors of error class 0 is active 22 / Motor Moves Positive / (MPoS): Motor moves in positive direction 23 / Motor Moves Negative / (MnEG): Motor moves in negative direction Type: Unsigned decimal - 2 bytes Write access via Sercos: CP2, CP3, CP4 Setting can only be modified if power stage is disabled. Modified settings become active the next time the product is powered on. |
- - - - |
UINT16 R/W per. - |
Modbus 1810 IDN P-0-3007.0.9 |
|
Function Output DQ1. 1 / Freely Available / (nonE): Available as required 2 / No Fault / (nFLt): Signals operating states Ready To Switch On, Switched On and Operation Enabled 3 / Active / (Acti): Signals operating state Operation Enabled 5 / In Position Deviation Window / (in-P): Position deviation is within window 6 / In Velocity Deviation Window / (in-V): Velocity deviation is within window 7 / Velocity Below Threshold / (Vthr): Motor velocity below threshold 8 / Current Below Threshold / (ithr): Motor current below threshold 9 / Halt Acknowledge / (hALt): Halt acknowledgement 13 / Motor Standstill / (MStd): Motor at a standstill 14 / Selected Error / (SErr): One of the specified errors of error classes 1 … 4 is active 15 / Valid Reference (ref_ok) / (rEFo): Zero point is valid (ref_ok) 16 / Selected Warning / (SWrn): One of the specified errors of error class 0 is active 22 / Motor Moves Positive / (MPoS): Motor moves in positive direction 23 / Motor Moves Negative / (MnEG): Motor moves in negative direction Type: Unsigned decimal - 2 bytes Write access via Sercos: CP2, CP3, CP4 Setting can only be modified if power stage is disabled. Modified settings become active the next time the product is powered on. |
- - - - |
UINT16 R/W per. - |
Modbus 1812 IDN P-0-3007.0.10 |
|
Function Output DQ2. 1 / Freely Available / (nonE): Available as required 2 / No Fault / (nFLt): Signals operating states Ready To Switch On, Switched On and Operation Enabled 3 / Active / (Acti): Signals operating state Operation Enabled 5 / In Position Deviation Window / (in-P): Position deviation is within window 6 / In Velocity Deviation Window / (in-V): Velocity deviation is within window 7 / Velocity Below Threshold / (Vthr): Motor velocity below threshold 8 / Current Below Threshold / (ithr): Motor current below threshold 9 / Halt Acknowledge / (hALt): Halt acknowledgement 13 / Motor Standstill / (MStd): Motor at a standstill 14 / Selected Error / (SErr): One of the specified errors of error classes 1 … 4 is active 15 / Valid Reference (ref_ok) / (rEFo): Zero point is valid (ref_ok) 16 / Selected Warning / (SWrn): One of the specified errors of error class 0 is active 22 / Motor Moves Positive / (MPoS): Motor moves in positive direction 23 / Motor Moves Negative / (MnEG): Motor moves in negative direction Type: Unsigned decimal - 2 bytes Write access via Sercos: CP2, CP3, CP4 Setting can only be modified if power stage is disabled. Modified settings become active the next time the product is powered on. |
- - - - |
UINT16 R/W per. - |
Modbus 1814 IDN P-0-3007.0.11 |