Emergency Stop with External Safety Relay

Wiring

If the external safety relay requires a start signal, an additional start signal at the safety module eSM is not needed. Automatic Start needs to be activated via the parameter eSM_BaseSetting.

Emergency Stop with external safety relay (1) and Automatic Start:

Parameter name

HMI menu

HMI name

Description

Unit

Minimum value

Factory setting

Maximum value

Data type

R/W

Persistent

Expert

Parameter address via fieldbus

eSM_BaseSetting

eSM basic settings.

None: No function

Auto Start: Automatic start (ESMSTART)

Ignore GUARD_ACK: GUARD_ACK inactive

Ignore /INTERLOCK_IN: INTERLOCK chain inactive

Type: Unsigned decimal - 2 bytes

Write access via Sercos: CP2, CP3, CP4

Setting can only be modified if power stage is disabled.

-

-

-

-

UINT16

R/W

per.

-

-