FB_ClampingStation - SetClampMotionParameter (Method)

Overview

Type:

Method

Available as of:

V1.0.0.0

Task

Setting specific motion parameters for the clamping movement.

Description

With the method SetClampMotionParameter, you can set specific motion parameters for clamping movements. When the method has been called with a clamp velocity greater than 0.0, the clamping movements in the process are executed with the motion parameters defined by the method.

NOTE: The method SetClampMotionParameter is optional.

The return value SetClampMotionParameter of type BOOL indicates TRUE if the motion parameters have been set successfully.

Inputs

Input

Data type

Value range

Unit

Description

i_lrClampVelocity

LREAL

MCR.GCL.Gc_lrMinVelocity
i_lrClampVelocity
MCR.GCL.Gc_lrMaxVelocity (1)

mm/s

Specifies the velocity (change of position per time unit) during the clamping movements.

If i_lrClampVelocity = 0.0, the motion parameters that are used for the movement of the carriers arriving at the clamping station are also used during the clamping process.

i_lrClampAcceleration

LREAL

MCR.GCL.Gc_lrMinAcceleration
i_lrClampAcceleration
MCR.GCL.Gc_lrMaxAcceleration (1)

mm/s2

Specifies the acceleration (change of velocity per time unit) during the clamping movements.

i_lrClampDeceleration

LREAL

MCR.GCL.Gc_lrMinDeceleration
i_lrClampDeceleration
MCR.GCL.Gc_lrMaxDeceleration (1)

mm/s2

Specifies the deceleration (change of velocity per time unit) during the clamping movements.

i_lrClampJerk

LREAL

MCR.GCL.Gc_lrMinAbsJerk
i_lrClampJerk
MCR.GCL.Gc_lrMaxAbsJerk (1)

AND

i_lrClampJerk
i_lrClampAcceleration(2) × 10 (3)

mm/s3

Specifies the jerk (change of acceleration per time unit) during the clamping movements.

(1) For more information on the value range, refer to the Global Constants List (GCL) of the Multicarrier library.

(2) Internally, it is determined which value, i_lrClampAcceleration or i_lrClampDeceleration, is greater. The greater value is used for this calculation.

(3) The value of i_ lrMaxAbsJerk must be greater than or equal to 10 times the value of i_lrMaxAcceleration (or i_lrMaxDeceleration, whichever of the two is greater). If this is not the case, it is internally set to a value that is 10 times the value of i_lrMaxAcceleration or i_lrMaxDeceleration.

Outputs

The method has no outputs.