FB_DeclampingStation - SetDeclampMotionParameter (Method)

Overview

Type:

Method

Available as of:

V1.0.0.0

Task

Setting specific motion parameters for the declamping movement.

Description

With the method SetDeclampMotionParameter, you can set specific motion parameters for declamping movements. When the method has been called with a declamp velocity greater than 0.0, the declamping movements in the process are executed with the motion parameters defined by the method.

NOTE: The method SetDeclampMotionParameter is optional.

The return value SetDeclampMotionParameter of type BOOL indicates TRUE if the motion parameters have been set successfully.

Inputs

Input

Data type

Value range

Unit

Description

i_lrDeclampVelocity

LREAL

MCR.GCL.Gc_lrMinVelocity
i_lrDeclampVelocity
MCR.GCL.Gc_lrMaxVelocity (1)

mm/s

Specifies the velocity (change of position per time unit) during the declamping movements.

If i_lrDeclampVelocity = 0.0, the motion parameters that are used for the movement of the carriers arriving at the declamping station are also used during the declamping process.

i_lrDeclampAcceleration

LREAL

MCR.GCL.Gc_lrMinAcceleration
i_lrDeclampAcceleration
MCR.GCL.Gc_lrMaxAcceleration (1)

mm/s2

Specifies the acceleration (change of velocity per time unit) during the declamping movements.

i_lrDeclampDeceleration

LREAL

MCR.GCL.Gc_lrMinDeceleration
i_lrClampDeceleration
MCR.GCL.Gc_lrMaxDeceleration (1)

mm/s2

Specifies the deceleration (change of velocity per time unit) during the declamping movements.

i_lrDeclampJerk

LREAL

MCR.GCL.Gc_lrMinAbsJerk
i_lrDeclampJerk
MCR.GCL.Gc_lrMaxAbsJerk (1)

AND

i_lrDeclampJerk
i_lrDeclampAcceleration(2) × 10 (3)

mm/s3

Specifies the jerk (change of acceleration per time unit) during the declamping movements.

(1) For more information on the value range, refer to the Global Constants List (GCL) of the Multicarrier library.

(2) Internally, it is determined which value, i_lrDeclampAcceleration or i_lrDeclampDeceleration, is greater. The greater value is used for this calculation.

(3) The value of i_ lrMaxAbsJerk must be greater than or equal to 10 times the value of i_lrMaxAcceleration (or i_lrMaxDeceleration, whichever of the two is greater). If this is not the case, it is internally set to a value that is 10 times the value of i_lrMaxAcceleration or i_lrMaxDeceleration.

Outputs

The method has no outputs.