IF_MoveSyncFromStandstill - StartCurveCompensationToCarrierInFront (Method)

Overview

Type:

Method

Available as of:

V1.0.0.0

Task

Curve compensation for a synchronized movement of the selected carrier with the carrier in front. The carrier in front is considered as the master carrier and the selected carrier is considered as the connected carrier.

(For more information on the carrier positions, refer to the general description of a Lexium™ MC multi carrier track.)

Description

With the method StartCurveCompensationToCarrierInFront, you can apply an additional curve compensation cam to a synchronized movement of the carrier with the carrier in front (started by the method StartSyncToCarrierInFront).

NOTE: The curve compensation is limited to a synchronized movement of two carriers only.

As a precondition, both carriers must be in standstill. The value of the parameter Carrier.RefVelocity must be 0. For more information on the carrier object Lexium MC Carrier and the parameter RefVelocity within the user function MovementData, refer to the Lexium™ MC multi carrier Device Objects and Parameters Guide.

The selected carrier follows the carrier in front considering the distance between the ToolPivotPoint of the selected carrier and the ToolPivotPoint of the carrier in front. (For more information on the definition of the ToolPivotPoint, see the method SetToolPivotPointOffset.)

The distance between two carriers is the Euclidean distance, also in the curves. This involves the following aspects:

  • The movement inside the curve has to be adjusted.

  • The adjusted movement is automatically calculated inside the cam.

  • In the curves, the distance considered is the Euclidean distance between the tool pivot points as defined by the parameter ToolPivotPoint, not the arc length of the curve.

  • Inside the curve, the distance between the carriers themselves is smaller due to the curve compensation.

With the synchronized movement with curve compensation, the carrier follows the carrier in front one-to-one without considering the motion parameters specified in the method SetMotionParameter.

Synchronization to carrier in front with curve compensation
ToolPivotPointOffset example values:
  • x = -25

  • y = 100

  • z = 0 (by default)

For a visual illustration, refer to the curve compensation video sequence.

NOTE: For restarting a stopped synchronized movement with curve compensation, refer to IF_MoveSyncFromStandstill - CalculatePositionForRestartCurveCompensation (Method).

With an open track, the carriers could leave the track at the ends. Therefore, mechanical hard stops must be mounted at both ends of an open track.

 WARNING
EQUIPMENT OPERATION HAZARD
Mount mechanical hard stops at both ends of an open track.
Failure to follow these instructions can result in death, serious injury, or equipment damage.

Feedbacks

Feedbacks are available in the interface IF_CarrierFeedbackMoveSyncFromStandstill.

Inputs

The method has no inputs.

Outputs

Output

Data type

Description

q_xError

BOOL

Indicates TRUE if an error has been detected. For details, refer to q_etResult and q_sResultMsg.

q_etResult

ET_Result

Provides diagnostic and status information as a numeric value.
If q_xError = FALSE, q_etResult provides status information.
If q_xError = TRUE, q_etResult provides diagnostic/error information.

q_sResultMsg

STRING [255]

Provides additional diagnostic and status information as a text message.

Call Examples

Before executing the method StartCurveCompensationToCarrierInFront, the methods SetMotionParameter and StartSyncToCarrierInFront must be called at least once.

Preconditions:

  • The selected carrier (connected carrier) and the carrier in front (master carrier) must be in standstill.

  • The method StartSyncToCarrierInFront must have been called.

  • The values of the parameter ToolPivotPoint.X of the master carrier and the connected carrier must be equal.

  • The values of the parameter ToolPivotPoint.Y of the master carrier and the connected carrier must be equal.

  • The gap between the carriers must be large enough for the curve compensation movement which depends on the tool pivot point configuration.

Example:

...ifMotion.SetMotionParameter(...)
...ifMoveDirectly.Start(...)
...ifMoveSyncFromStandStill.StartSyncToCarrierInFront(...)
...ifMoveSyncFromStandStill.StartCurveCompensationToCarrierInFront(...)