The function blocks of the three libraries described here are used under the EcoStruxure Machine Expert software environment to control:
ATV320, ATV340, ATV6••, ATV9•• and LXM32M drives and Lexium ILA, ILE and ILS integrated drives over CANopen, EtherNet/IP and Modbus TCP
LXM32A drives, LXM32ICAN integrated drives, and SD328A drives over CANopen
The function blocks are compliant with the IEC 61131-3 standard.
This document has been updated for the release of EcoStruxure™ Machine Expert V2.2.
The characteristics that are described in the present document, as well as those described in the documents included in the Related Documents section below, can be found online. To access the information online, go to the Schneider Electric home page www.se.com/ww/en/download/.
The characteristics that are described in the present document should be the same as those characteristics that appear online. In line with our policy of constant improvement, we may revise content over time to improve clarity and accuracy. If you see a difference between the document and online information, use the online information as your reference.
Title of documentation |
Reference number |
---|---|
EcoStruxure Machine Expert - Programming Guide |
|
EcoStruxure Machine Expert - Functions and Libraries User Guide |
|
EcoStruxure Machine Expert - Industrial Ethernet - User Guide |
|
EcoStruxure Machine Expert - Device Type Manager (DTM) - User Guide |
|
Altivar Machine ATV320 Variable Speed Drives for Asynchronous and Synchronous Motors - Programming Manual |
|
ATV320 - Communication Parameters |
|
Altivar Machine 320 Variable Speed Drives for Asynchronous and Synchronous Motors - CANopen Manual - VW3A3608, 618, 628 |
|
Altivar Machine ATV320 Variable Speed Drives For Asynchronous and Synchronous Motors - Modbus TCP - EtherNet/IP Manual - VW3A3616 |
|
Altivar Machine ATV340 Variable Speed Drives for Asynchronous and Synchronous Motors - Programming Manual |
|
ATV340 - Communication Parameters |
|
Altivar Machine ATV340 Variable Speed Drives for Asynchronous and Synchronous Motors - CANopen Manual - VW3A3608, 618, 628 |
|
Altivar Machine ATV340 Variable Speed Drives for Asynchronous and Synchronous Motors - Ethernet Embedded Manual |
|
Altivar Process - Variable Speed Drives ATV630, ATV650, ATV660, ATV680 - Programming Manual |
|
ATV600 - Communication parameters |
|
Altivar Process ATV600 Variable Speed Drive for Asynchronous and Synchronous Motors - CANopen Manual - VW3A3608, 618, 628 |
|
Altivar Process ATV600 - Variable Speed Drives for Asynchronous and Synchronous Motors - Embedded Ethernet Manual |
|
Altivar Process ATV600 - Variable Speed Drives for Asynchronous and Synchronous Motors - EthernetIP Modbus TCP Manual: VW3A3720, VW3A3721 |
|
Altivar Process - Variable Speed Drives ATV930, ATV950, ATV960, ATV980, ATV993 - Programming Manual |
|
Altivar Process 900 - CANopen Manual - VW3A3608, 618, 628 |
|
Altivar Process 900 - Ethernet manual - Embedded |
|
Lexium 32A - Servo drive - User Guide |
|
LXM32A CANopen interface - Fieldbus manual |
|
Lexium 32i CAN and BMi - Integrated Servo Drive System - User Guide |
|
Lexium 32M - Servo Drive - User Guide |
|
LXM32M - CANopen Module - Fieldbus manual |
|
LXM32M - EtherNet/IP Module - Fieldbus manual |
|
LXM32M - Modbus TCP Module - Fieldbus manual |
|
SD328A Product manual |
|
SD328A CANopen Fieldbus manual |
|
ILA1B, ILA1F, ILA1R - Lexium Integrated Drive - Product manual |
|
ILE1B, ILE1F, ILE1R - Lexium Integrated Drive - Product manual |
|
ILS1B, ILS1F, ILS1R - Lexium Integrated Drive - Product manual |
|
IL•1F CANopen DS301 - Fieldbus interface - Fieldbus manual |
|
ILA2K EtherNet/IP Lexium Integrated Drive - Product manual |
|
ILE2K EtherNet/IP Lexium Integrated Drive - Product manual |
|
ILS2K EtherNet/IP Lexium Integrated Drive - Product manual |
|
ILA2T Modbus TCP Lexium Integrated Drive - Product manual |
|
ILE2T Modbus TCP Lexium Integrated Drive - Product manual |
|
ILS2T Modbus TCP Lexium Integrated Drive - Product manual |
WARNING | |
---|---|
1 For additional information, refer to NEMA ICS 1.1 (latest edition), Safety Guidelines for the Application, Installation, and Maintenance of Solid State Control and to NEMA ICS 7.1 (latest edition), Safety Standards for Construction and Guide for Selection, Installation and Operation of Adjustable-Speed Drive Systems or their equivalent governing your particular location.
WARNING | |
---|---|
The technical terms, terminology, symbols and the corresponding descriptions in this manual, or that appear in or on the products themselves, are generally derived from the terms or definitions of international standards.
In the area of functional safety systems, drives and general automation, this may include, but is not limited to, terms such as safety, safety function, safe state, fault, fault reset, malfunction, failure, error, error message, dangerous, etc.
Among others, these standards include:
Standard |
Description |
---|---|
IEC 61131-2:2007 |
Programmable controllers, part 2: Equipment requirements and tests. |
ISO 13849-1:2023 |
Safety of machinery: Safety related parts of control systems. General principles for design. |
EN 61496-1:2013 |
Safety of machinery: Electro-sensitive protective equipment. Part 1: General requirements and tests. |
ISO 12100:2010 |
Safety of machinery - General principles for design - Risk assessment and risk reduction |
EN 60204-1:2006 |
Safety of machinery - Electrical equipment of machines - Part 1: General requirements |
ISO 14119:2013 |
Safety of machinery - Interlocking devices associated with guards - Principles for design and selection |
ISO 13850:2015 |
Safety of machinery - Emergency stop - Principles for design |
IEC 62061:2021 |
Safety of machinery - Functional safety of safety-related electrical, electronic, and electronic programmable control systems |
IEC 61508-1:2010 |
Functional safety of electrical/electronic/programmable electronic safety-related systems: General requirements. |
IEC 61508-2:2010 |
Functional safety of electrical/electronic/programmable electronic safety-related systems: Requirements for electrical/electronic/programmable electronic safety-related systems. |
IEC 61508-3:2010 |
Functional safety of electrical/electronic/programmable electronic safety-related systems: Software requirements. |
IEC 61784-3:2021 |
Industrial communication networks - Profiles - Part 3: Functional safety fieldbuses - General rules and profile definitions. |
2006/42/EC |
Machinery Directive |
2014/30/EU |
Electromagnetic Compatibility Directive |
2014/35/EU |
Low Voltage Directive |
In addition, terms used in the present document may tangentially be used as they are derived from other standards such as:
Standard |
Description |
---|---|
IEC 60034 series |
Rotating electrical machines |
IEC 61800 series |
Adjustable speed electrical power drive systems |
IEC 61158 series |
Digital data communications for measurement and control – Fieldbus for use in industrial control systems |
Finally, the term zone of operation may be used in conjunction with the description of specific hazards, and is defined as it is for a hazard zone or danger zone in the Machinery Directive (2006/42/EC) and ISO 12100:2010.