This table provides an overview of the diagnostic messages of the following devices:
Lexium 52
Lexium 62 Power Supply
Lexium 62 Single Drive
Lexium 62 Double Drive
Lexium 62 Advanced Plus
Lexium 62 ILD
Lexium 62 ILM
Lexium™ MC multi carrier (multi carrier transport system)
For information on the device reactions AD, BD1, and so on, refer to Device Reactions - Drive and Device Reactions - Power Supply.
|
Diagnostic code |
Diagnostic code message |
Diagnostic class (default) |
Default device reaction drive |
Minimum device reaction drive |
Default device reaction power supply |
Minimum device reaction power supply |
Default device reaction multi carrier transport system |
Minimum device reaction multi carrier transport system |
|---|---|---|---|---|---|---|---|---|
|
8100 |
Motor overload |
3 |
BD2 |
CD |
– |
– |
BD2 |
– |
|
8101 |
Power stage overtemperature |
3 |
BD2 |
CD |
– |
– |
BD2 |
– |
|
8102 |
Motor overtemperature |
3 |
BD2 |
CD |
– |
– |
BD2 |
– |
|
8104 |
Control voltage out of range |
3 |
BD2 |
CD |
BP1 |
BP1 |
– |
– |
|
8105 |
Encoder position invalid |
3 |
AD |
AD |
– |
– |
– |
– |
|
8106 |
DC bus contr. communication not possible |
3 |
AD |
AD |
AP |
AP |
AD |
– |
|
8107 |
Overcurrent |
3 |
AD |
AD |
AP |
AP |
AD |
– |
|
8108 |
DC bus overvoltage |
3 |
AD |
AD |
BP1 |
BP1 |
AD |
– |
|
8109 |
DC bus undervoltage |
3 |
BD2 |
BD2 |
BP2 |
BP2 |
BD2 |
– |
|
8110 |
Phase missing |
3 |
BD2 |
BD2 |
CD |
BD2 |
– |
– |
|
8111 |
Shutdown due to tracking deviation |
3 |
BD2 (BD1 in V3.1) |
BD2 |
– |
– |
BD2 |
– |
|
8112 |
Sercos telegram invalid |
3 |
BD2 |
BD2 |
BD2 |
BD2 |
– |
– |
|
8114 |
Device type plate not readable |
3 |
AD |
AD |
AP |
AP |
– |
– |
|
8116 |
Commutation error detected |
3 |
AD |
AD |
– |
– |
– |
– |
|
8117 |
Motor type plate not readable |
3 |
AD |
AD |
– |
– |
– |
– |
|
8119 |
Power stage short-circuit /ground fault |
3 |
AD |
AD |
– |
– |
– |
– |
|
8120 |
Power stage overload |
3 |
BD2 |
CD |
– |
– |
– |
– |
|
8122 |
Shutdown due to velocity limit |
3 |
BD2 |
CD |
– |
– |
– |
– |
|
8123 |
Safe Torque Off incorrect |
3 |
AD |
E |
– |
– |
AD |
– |
|
8125 |
Motor load high |
2 |
D |
E |
– |
– |
D |
– |
|
8126 |
Power stage temperature high |
2 |
D |
E |
– |
– |
D |
– |
|
8127 |
Motor temperature high |
2 |
D |
E |
– |
– |
D |
– |
|
8129 |
Power stage load high |
2 |
D |
E |
– |
– |
– |
– |
|
8132 |
Tracking deviation limit exceeded |
2 |
D |
E |
– |
– |
– |
– |
|
8133 |
Speed-dependent current reduction |
2 |
D |
E |
– |
– |
– |
– |
|
8134 |
External 24 Vdc too low |
2 |
D |
E |
D |
E |
– |
– |
|
8135 |
DC bus voltage low |
2 |
D |
E |
D |
E |
– |
– |
|
8136 |
Safe Torque Off active |
2 |
D |
E |
– |
– |
– |
– |
|
8137 |
Motorless |
3 |
AD |
AD |
– |
– |
– |
– |
|
8138 |
Motor/Drive combination not supported |
3 |
BD2 |
CD |
– |
– |
– |
– |
|
8139 |
DC bus precharge not possible |
3 |
– |
– |
BP1 |
BP1 |
– |
– |
|
8140 |
Motor StopTimeLim exceeded |
3 |
BD1 |
BD1 |
– |
– |
– |
– |
|
8142 |
Control board overtemperature |
3 |
BD2 |
CD |
BP1 |
BP1 |
BD2 |
– |
|
8143 |
Encoder temperature high |
2 |
D |
E |
– |
– |
– |
– |
|
8144 |
DC bus short-circuit or ground fault |
3 |
– |
– |
AP |
AP |
– |
– |
|
8146 |
DC bus overload |
3 |
– |
– |
BP1 |
BP1 |
– |
– |
|
8153 |
DC bus discharge not possible |
3 |
BD2 |
BD2 |
BP1 |
BP1 |
– |
– |
|
8157 |
DC bus load high |
2 |
– |
– |
D |
E |
– |
– |
|
8161 |
Control board temperature high |
2 |
D |
E |
D |
E |
D |
– |
|
8169 |
Sercos Slave comm. disturbance detected |
2 |
D |
E |
D |
E |
D |
– |
|
8170 |
Encoder position not accessible |
3 |
BD2 |
D |
– |
– |
– |
– |
|
8171 |
Encoder comm. disturbance detected |
2 |
D |
D |
– |
– |
– |
– |
|
8174 |
Incremental encoder output is not working |
2 |
D |
D |
– |
– |
– |
– |
|
8175 |
Extended message for encoder disturbances |
1 |
E |
E |
– |
– |
– |
– |
|
8176 |
Encoder connection break |
2 |
D |
E |
– |
– |
– |
– |
|
8177 |
Power board overtemperature |
2 |
– |
– |
BP1 |
BP1 |
– |
– |
|
8179 |
Braking resistor load high |
2 |
– |
– |
D |
E |
– |
– |
|
8180 |
Power board temperature high |
2 |
– |
– |
D |
E |
– |
– |
|
8182 |
External 24 Vdc power supply high |
1 |
D |
E |
D |
E |
– |
– |
|
8183 |
Device fallback firmware active |
3 |
AD |
AD |
AP |
AP |
AD |
– |
|
8184 |
HW/SW combination not supported |
3 |
AD |
AD |
AP |
AP |
– |
– |
|
8185 |
Device error detected |
3 |
AD |
AD |
AP |
AP |
AD |
– |
|
8186 |
DC bus voltage high |
2 |
D |
E |
D |
E |
D |
– |
|
8187 |
Option module not supported |
3 |
AD |
AD |
– |
– |
– |
– |
|
8188 |
Function not supported by Hardware |
3 |
AD |
AD |
– |
– |
– |
– |
|
8189 |
Safety module communication not possible |
3 |
AD |
AD |
– |
– |
– |
– |
|
8190 |
Current control parameter reduced |
3 |
E |
E |
– |
– |
– |
– |
|
8191 |
Mechanical overload protection |
3 |
AD |
AD |
– |
– |
– |
– |
|
8193 |
Machine encoder temperature is high |
3 |
D |
E |
– |
– |
– |
– |
|
8194 |
Machine encoder position is not accessible |
3 |
BD2 |
D |
– |
– |
– |
– |
|
8195 |
Machine encoder signal is out of range |
3 |
AD |
AD |
– |
– |
– |
– |
|
8196 |
Machine encoder communication disturbance detected |
2 |
D |
D |
– |
– |
– |
– |
|
8197 |
Machine encoder type plate is not readable |
3 |
AD |
AD |
– |
– |
– |
– |
|
8198 |
Machine encoder is not supported |
3 |
BD2 |
CD |
– |
– |
– |
– |
|
8199 |
Deviating encoder feedback |
2 |
AD |
AD |
– |
– |
– |
– |
|
8550 |
Cybersecurity device lock status |
1 |
– |
– |
– |
– |
E |
E |
|
8551 |
Uncontrolled carrier received |
3 |
– |
– |
– |
– |
AD |
– |
|
8552 |
Sercos cycle time too short |
3 |
– |
– |
– |
– |
AD |
– |
|
8553 |
Segment power consumption near limit |
2 |
– |
– |
– |
– |
D |
– |
|
8555 |
Carrier moved beyond track end |
3 |
– |
– |
– |
– |
AD |
– |
|
8560 |
Power stage hardware error detected |
3 |
– |
– |
– |
– |
AD |
– |
|
8561 |
Segment to segment connection error detected |
3 |
– |
– |
– |
– |
AD |
– |
|
8562 |
Carrier negotiation communication error detected |
3 |
– |
– |
– |
– |
AD |
– |
|
8563 |
Encoder error detected |
3 |
– |
– |
– |
– |
AD |
– |
|
8564 |
Carrier is lost |
3 |
– |
– |
– |
– |
AD |
– |
|
8565 |
Track is not the first Sercos device on the LMC |
3 |
– |
– |
– |
– |
AD |
– |
|
8566 |
LMC connected to the incorrect port of the track |
3 |
– |
– |
– |
– |
AD |
– |
|
8567 |
Segment coil overload |
3 |
– |
– |
– |
– |
AD |
– |
|
8568 |
Segment coil load is high |
2 |
– |
– |
– |
– |
D |
– |
|
8569 |
Coil break detected |
3 |
– |
– |
– |
– |
AD |
– |
|
8788 |
Wiring error detected |
2 |
D |
E |
– |
– |
– |
– |
|
8790 |
Module error detected |
3 |
D |
E |
– |
– |
– |
– |
|
8906 |
ControlMode invalid |
3 |
AD |
AD |
– |
– |
– |
– |
|
8907 |
Encoder interface invalid |
3 |
AD |
AD |
– |
– |
– |
– |
|
8908 |
Unintended motor operation detected |
3 |
AD |
E |
– |
– |
– |
– |
|
8909 |
Motor type plate parameter invalid |
3 |
AD |
AD |
– |
– |
– |
– |
|
8910 |
Reference value invalid |
3 |
BD1 |
E |
– |
– |
– |
– |
|
8915 |
Selected EncoderMode not supported |
3 |
AD |
AD |
– |
– |
– |
– |
|
8916 |
Wrong ControlMode selected |
2 |
AD |
AD |
– |
– |
– |
– |
|
8917 |
Machine encoder interface is invalid |
3 |
AD |
AD |
– |
– |
– |
– |
|
8918 |
Machine encoder communication is not possible |
3 |
BD2 |
CD |
– |
– |
– |
– |
|
8919 |
Machine encoder type plate parameter is invalid |
3 |
AD |
AD |
– |
– |
– |
– |
|
8958 |
Encoder communication not possible |
3 |
BD2 |
CD |
– |
– |
– |
– |
|
8959 |
Mains contactor error detected |
3 |
- |
- |
BP1 |
BP1 |
– |
– |
|
8960 |
Invalid mains voltage mode setting |
2 |
- |
- |
D |
E |
– |
– |
|
8961 |
Phase missing message |
2 |
- |
- |
D |
E |
– |
– |
|
8969 |
Motor cable not connected |
3 |
AD |
AD |
– |
– |
– |
– |
|
8974 |
Brake voltage too low |
21) 32) |
D1) BD12) |
E1) D2) |
– |
– |
– |
– |
|
8975 |
Motor commutation invalid |
2 |
D |
E |
– |
– |
– |
– |
|
8976 |
Mains phases wiring not correct |
3 |
– |
– |
BP1 |
BP1 |
– |
– |
|
8977 |
Motor temp. monitoring disabled |
2 |
D |
E |
– |
– |
– |
– |
|
8979 |
STO_A and STO_B different levels |
3 |
AD |
AD |
– |
– |
– |
– |
|
8980 |
Braking resistor not connected |
3 |
BD2 |
BD2 |
BP |
BP |
– |
– |
|
8992 |
Braking resistor short circuit |
3 |
AD |
AD |
AP |
AP |
– |
– |
|
8997 |
Parameter MotorIdentification invalid |
3 |
AD |
AD |
– |
– |
– |
– |
|
1) for Lexium 62 Double Drive, Lexium 62 ILD Single Drive, and Lexium 52 only. 2) for Lexium 62 ILM only. |
||||||||
The device reactions can be changed by the functions FC_DiagConfigSet2(), FC_DiagConfigSubClassGroupSet(), and FC_DiagConfigSubClassDefaultSet().