ET_DiagExt - General Information

Overview

Type:

Enumeration type

Available as of:

V1.0.0.0

Versions:

Current version

Description

The enumeration ET_DiagExt specifies the POU-specific diagnostic and status messages.

Enumeration Elements

Name

Value

Description

Disabled

0

The POU is disabled.

WaitAllTrainsReady

1

Wait until all the trains are ready.

WaitForStart

2

Waiting for starting command.

WaitColdStartAccepted

3

Wait until the cold start has been accepted.

WaitColdStartDone

4

Wait until the cold start is completed.

WaitWarmStartDone

6

Wait until the warm start is completed.

WaitStationsReady

7

Wait until all the stations are ready.

Automatic

8

The MultiBelt is in automatic mode.

AllTrainsHold

9

The trains are stopped.

WaitAllTrainsStopped

10

Wait until all the trains are stopped.

WaitForStartOff

11

Wait for the reset of the start.

WaitForCaptureOk

12

Wait for CaptureOk of the trains.

WaitForSortTrains

13

Wait until the trains are sorted.

WaitForStopDone

14

Internal state of the FB_MultiBelt.

WaitAllTrainsInactive

15

Wait until all the trains are deactivated.

WaitForHomeDone

16

Wait until the homing is completed.

Ok

20

Ok

SystemLibDiag

21

Diagnostic of the SystemLib

Crash

22

Collision

SmgDiag

23

Internal diagnostics message.

SercosInterfaceInvalid

24

The Sercos interface is invalid.

UnknownState

25

Indeterminable state.

DriveLogAdrInvalid

26

The interface of the axis is invalid.

WarmStartNotPossible

27

A warm start is not possible.

HomeTPOffsetRange

29

HomeTPOffset is outside the valid range.

HomeOffsetInvalid

30

The distance between two trains is invalid.

TrainOrderInvalid

31

The sequence of the trains is invalid.

OutOfWarmStartWindow

32

The position of the train is outside the warm start window.

CycleTimeDiag

33

The Sercos cycle time is outside the valid range.

BeltLengthInvalid

34

The length of the belt is invalid.

TimerInterfaceInvalid

35

The interface Timer is invalid.

LimitInterfaceInvalid

36

The interface Limit is invalid.

MaxTPSignalDistance

37

Excessive distance between two Touchprobe signals.

TpMissing

38

The Touchprobe cannot be found.

TrainMovesBackward

39

A train is moving backwards.

EtDiagExtInvalid

40

The EtDiagExt is invalid.

TpInterfaceInvalid

41

The interface of the Touchprobe is invalid.

SetLimitInterfaceInvalid

42

The interface SetLimit is invalid.

NumOfStationsRange

43

NumOfStations is outside the valid range.

NumOfBeltsRange

44

NumOfBelts is outside the valid range.

TrainsPerBeltRange

45

TrainsPerBeltRange is outside the valid range.

CrashDistanceRange

46

CrashDistance is outside the valid range.

BeltLengthRange

47

BeltLength is outside the valid range.

TrainLengthRange

48

TrainLength is outside the valid range.

WarmStartVelocityRange

49

The velocity for the warm start is outside the valid range.

WarmStartJerkRange

50

The jerk for the warm start is outside the valid range.

WarmStartAccelerationRange

51

The acceleration for the warm start is outside the valid range.

WarmStartDecelerationRange

52

The deceleration for the warm start is outside the valid range.

DepartureVelocityRange

53

The velocity of the start motion is outside the valid range.

DepartureAccelerationRange

54

The acceleration of the start motion is outside the valid range.

DepartureDecelerationRange

55

The deceleration of the departure move is outside the valid range.

DepartureJerkRange

56

The jerk of the start moiton is outside the valid range.

StepVelocityRange

57

The velocity for a step is outside the valid range.

StepAccelerationRange

58

The acceleration of a step is outside the valid range.

StepDecelerationRange

59

The deceleration of a step is outside the valid range.

StepJerkRange

60

The jerk of a step is outside the valid range.

LencHelpNotSet

61

The help encoder is not set.

DepartureDelayRange

62

DepartureDelay is outside the valid range.

LockOutTimeRange

63

LockOutTime is outside the valid range.

MinProductTimeRange

64

MinProductTime is outside the valid range.

StartDelayTimeRange

65

StartDelayTime is outside the valid range.

ReadyForStepOffsetRange

66

ReadyForStepOffset is outside the valid range.

TrainsDistanceFactorRange

67

TrainsDistanceFactor is outside the valid range.

TrainsDistanceRange

68

TrainsDistance is outside the valid range.

StationPosRange

69

StationPos is outside the valid range.

NumOfStepsRange

70

NumOfSteps is outside the valid range.

ProductsPerStepRange

71

ProductsPerStep is outside the valid range.

StepsRange

72

Steps is outside the valid range.

SumOfStepsRange

73

The sum of the steps is invalid.

AdditionalStepRange

74

AdditionalStep is outside the valid range.

StopDistanceRange

75

StopDistance is outside the valid range.

WarningDistanceRange

76

Alert distance is outside the valid range.

TrainTimeOutRange

77

TrainTimeOut is outside the valid range.

StartAcceptOffsetRange

78

StartAcceptOffset is outside the valid range.

StationLockOffsetRange

79

StationLockOffset is outside the valid range.

RefActValuesInterfaceInvalid

80

The interface RefActValues is invalid.

DriveNotSet

81

The axis has not been set.

HomeTpNotSet

82

HomeTp has not been set.

HomeVelocityRange

84

The velocity for the homing is outside the valid range.

HomeAccelerationRange

85

The acceleration for the homing is outside the valid range.

HomeDecelerationRange

86

The deceleration for the homing is outside the valid range.

HomeJerkRange

87

The jerk for the homing is outside the valid range.

TPSignalsPerTrainRange

88

TPSignalsPerTrain is outside the valid range.

MaxTPSignalDistanceRange

89

MaxTPSignalDistance is outside the valid range.

MinTPSignalDistanceRange

90

MinTPSignalDistance is outside the valid range.

Initializing

91

The POU is being initialized.

MasterPeriodeRange

92

lrMasterPeriod is outside its value range

MinProductLengthRange

93

The value of the parameter lrMinProductLength is outside its range.

PhaseRange

94

lrPhase is outside its value range

SynchronEndRange

95

lrSynchronEnd is outside its value range.

SynchronStartRange

96

lrSynchronStart is outside its value range.

SynchronStartPlusSychronEndEndRange

97

The sum of (SynchronStart + SynchronEnd) is outside its value range.

StartDelayDistanceRange

98

The parameter lrStartDelayDistance is outside its value range.

GearFactorRange

99

The GearFactor is outside its value range

UserCamIdNotSet

100

diUserCamId for the law of motion SystemCam is not assigned.

ControllerStopInterfaceInvalid

101

The ControllerStopInterface is invalid.

SkipStepsNotSupportedForSynchron

102

SkipSteps feature is not supported for synchron stations.

FeatureNotSupported

103

This feature is not supported. For additional information refer to g_sMsg.

MoveOutOfCrashDistanceNotPossible

104

Value in stGeneral.lrWarmStartMoveOutOfCrashDistance is insufficient to start the compensation movement before a warm start.