FC_CartesianToPlanarPolar - General Information
|
Type: |
Function |
|
Available as of: |
V1.0.3.0 |
|
Versions: |
Current version |
Convert 2 dimensional Cartesian coordinates into a planar polar coordinates.
The cartesian coordinates are converted to polar coordinates. In doing so, it is assumed that the origin of the cartesian coordinate system corresponds to the pole of the polar coordinate system and that the X axis of the cartesian coordinate system corresponds to the horizontal axis of the polar coordinate system.
|
Input |
Data type |
Description |
|---|---|---|
|
i_stPoint |
Point defined by cartesian coordinates |
|
Output |
Data type |
Description |
|---|---|---|
|
q_etDiag |
General library-independent statement on the diagnostic. A value not equal to ET_Diag.Ok corresponds to an diagnostic message. |
|
|
q_etDiagExt |
POU-specific output on the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Diagnostic message |
|
Data type |
Description |
|---|---|
|
The point of input i_stPoint in polar coordinates |
|
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
|---|---|---|---|
|
OK |
0 |
Ok |
|
Enumeration name: |
Ok |
|
Enumeration value: |
0 |
|
Description: |
Ok |
The coordinates have been converted successfully.