FC_AnyNormalUnitVector3D - General Information
|
Type: |
Function |
|
Available as of: |
V1.0.3.0 |
|
Versions: |
Current version |
Calculation of a unit vector which is orthogonal relative to a given vector in the 3-dimensional space.
In the 3-dimensional space, there is an infinite number of unit vectors which are orthogonal relative to a given vector different from zero. This function calculates such a vector. Using the function FC_CrossProduct, an orthogonal tripod can then be constructed from these two vectors.
|
Input |
Data type |
Description |
|---|---|---|
|
i_stV |
Vector in relation to which an orthogonal unit vector is to be calculated. |
|
Output |
Data type |
Description |
|---|---|---|
|
q_etDiag |
General library-independent statement on the diagnostic. A value not equal to ET_Diag.Ok corresponds to an diagnostic message. |
|
|
q_etDiagExt |
POU-specific output on the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Diagnostic message |
|
Data type |
Description |
|---|---|
|
Unit vector which is orthogonal in relation to the vector i_stV. |
|
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
|---|---|---|---|
|
OK |
0 |
Ok |
|
Enumeration name: |
Ok |
|
Enumeration value: |
0 |
|
Description: |
Ok |
The unit vector has been determined successfully.