FC_DistanceTwoSpheres - General Information
|
Type: |
Function |
|
Available as of: |
V1.0.3.0 |
|
Versions: |
Current version |
Calculates the distance between two spheres in the 3-dimensional space.
Calculates the distance between the spheres i_stSphere1 and i_stSphere2
|
Output |
Data type |
Description |
|---|---|---|
|
q_etDiag |
General library-independent statement on the diagnostic. A value not equal to ET_Diag.Ok corresponds to an diagnostic message. |
|
|
q_etDiagExt |
POU-specific output on the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Diagnostic message |
|
|
q_lrDistance |
LREAL |
Calculated distance between the spheres i_stSphere1 and i_stSphere2 |
|
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
|---|---|---|---|
|
OK |
0 |
Ok |
|
|
InputParameterInvalid |
23 |
The radius of sphere 1 is outside the valid range. |
|
|
InputParameterInvalid |
24 |
The radius of sphere 2 is outside the valid range. |
|
Enumeration name: |
Ok |
|
Enumeration value: |
0 |
|
Description: |
Ok |
The distance has been calculated successfully.
|
Enumeration name: |
RadiusRangeSphere1 |
|
Enumeration value: |
23 |
|
Description: |
The radius of sphere 1 is outside the valid range. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
At the input i_stSphere1.lrRadius, a number <= 0 has been applied. |
The radius of the sphere must be greater than 0. |
|
Enumeration name: |
RadiusRangeSphere2 |
|
Enumeration value: |
24 |
|
Description: |
The radius of sphere 2 is outside the valid range. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
At the input i_stSphere2.lrRadius, a number <= 0 has been applied. |
The radius of the sphere must be greater than 0. |