FC_EuclideanDistance2D - General Information
Type: |
Function |
Available as of: |
V1.0.3.0 |
Versions: |
Current version |
Calculates the Euclidean distance between two points in the 2-dimensional space.
Calculates the Euclidean distance between two points in the 2-dimensional space, which are given by their position vectors. The Euclidean distance is defined to be the square root of the sum of the squares of the elements of the vector.
Input |
Data type |
Description |
---|---|---|
i_stV1 |
Position vector of point 1 |
|
i_stV2 |
Position vector of point 2 |
Output |
Data type |
Description |
---|---|---|
q_etDiag |
General library-independent statement on the diagnostic. A value not equal to ET_Diag.Ok corresponds to an diagnostic message. |
|
q_etDiagExt |
POU-specific output on the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Diagnostic message |
Data type |
Description |
---|---|
LREAL |
Euclidean distance between the points represented by the position vectors i_stV1 and i_stV2. |
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
---|---|---|---|
OK |
0 |
Ok |
Enumeration name: |
Ok |
Enumeration value: |
0 |
Description: |
Ok |
The distance has been calculated successfully.