FC_NegativePart - General Information
|
Type: |
Function |
|
Available as of: |
V1.0.3.0 |
|
Versions: |
Current version |
Determine the negative part of a value.
The negative part is defined as follows:
oi_lrValue >= 0.0 -> 0.0
oi_lrValue < 0.0 -> ABS(i_lrValue)
Together with the function FC_PositivePart the following identity applies to all real lrValues:
lrValue = FC_PositivePart(lrValue) - FC_NegativePart(lrValue)
|
Input |
Data type |
Description |
|---|---|---|
|
i_lrValue |
LREAL |
Value of the number of which the negative part is to be determined |
|
Output |
Data type |
Description |
|---|---|---|
|
q_etDiag |
General library-independent statement on the diagnostic. A value not equal to ET_Diag.Ok corresponds to an diagnostic message. |
|
|
q_etDiagExt |
POU-specific output on the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Diagnostic message |
|
Data type |
Description |
|---|---|
|
LREAL |
Negative part of the value i_lrValue |
|
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
|---|---|---|---|
|
OK |
0 |
Ok |
|
Enumeration name: |
Ok |
|
Enumeration value: |
0 |
|
Description: |
Ok |
The negative part has been calculated successfully.