FC_Vector2DTo3D - General Information
|
Type: |
Function |
|
Available as of: |
V1.0.3.0 |
|
Versions: |
Current version |
Conversion of a 2-dimensional vector into a 3-dimensional vector.
The components of the 2-dimensional vector are transferred into the 3-dimensional vector. The mapping regulation defining which components of the 2-dimensional vector are transferred into which components of the 3-dimensional vector is specified by means of i_etMode.
|
Input |
Data type |
Description |
|---|---|---|
|
i_stV |
vector to be converted |
|
|
i_etMode |
mapping regulation for the conversion |
|
Output |
Data type |
Description |
|---|---|---|
|
q_etDiag |
General library-independent statement on the diagnostic. A value not equal to ET_Diag.Ok corresponds to an diagnostic message. |
|
|
q_etDiagExt |
POU-specific output on the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Diagnostic message |
|
Data type |
Description |
|---|---|
|
3-dimensional vector with the components of i_stV |
|
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
|---|---|---|---|
|
OK |
0 |
Ok |
|
Enumeration name: |
Ok |
|
Enumeration value: |
0 |
|
Description: |
Ok |
The vector has been calculated successfully.